Part Number: B072-016-1 TAA
- 16 RJ45 Ports utilize inexpensive Cat5 patch cables
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station
- 3 ways to switch between servers - Push buttons, Hot-Keys, On Screen Display menu
- Supports PS2 and USB CPUs
- 1U Rackmountable - includes mounting hardware
- Compatible with all major operating systems
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
This 16-Port NetCommander® 1U rack-mount Cat5 KVM Switch is the next generation of our cost-effective, feature-rich KVM switches. Its sleek 1U design and compact size features RJ45 connection ports that utilize inexpensive Cat5 cables, reducing the amount of cable clutter normally found with traditional KVM cabling. Easily switch between CPUs with Push Buttons, Hot-Key commands or built-in On Screen Display (OSD) menu function. Cascadability allows connection to up to 256 computers. Compatible with PS/2 and USB computers, VGA, SVGA or XGA monitors, as well as all major operating systems. Constructed of heavy-duty steel housing. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Expandable - Cascade a second level of KVM switches to control up to 256 servers from a single station
- Extend distance between computer and switch up to 30 meters/100ft
- Rack mountable sleek, 1U space saving KVM switches
- Innovative CAT5 technology eliminate cable clutter at the rack
- Multi-layer security protects your corporate data
- Easy server management choice of On Screen Display, Hot-key,or push button control
- Multi-platform - PS/2, SUN, and USB support
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Add Model B021-000-17 for space saving, in-the-rack, LCD, Keyboard and Mouse.
- Compact Size: 17"W x 5"D x 1.75"H
- Video Resolution: 1600x1200@75Hz
- Internal Power Supply
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Note: B051-000 remote access IP unit is not compatible with B072-008-1 or B072-016-1 1U Rack-Mount NetCommander Cat5 KVM Switch Series.
System Requirements
- Computers: The B078-101-USB-1 or B078-101-PS2 Server Interface Module must be used to connect a computer/server
- For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with all major operating systems
Package Includes
- 16-Port NetCommander 1U Rackmount Cat5 KVM Switch
- 6-ft Power Cord
- 6-ft Serial Cable
- Rackmount Bracket kit
Specifications
OVERVIEW
UPC Code | 037332127525 |
Console | No |
Max CPU | 256 |
Technology | Cat5/5e; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1600 X 1200 @ 75 Hz |
Max. Distance (Between any 2 Units) | 100 ft (30.5m) |
Max Number of Ports (Entire Chain) | 256 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.7A) / 230V (0.3A) |
Power Input Receptacle | IEC-320-C14 |
POWER
Power Consumption (Watts) | 8.00 |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | VGA; USB; PS/2 |
Side A - Connector 1 | HD15 (FEMALE) |
Side A - Connector 2 | (2) MINI DIN-6 (FEMALE) |
Side A - Connector 3 | RJ11 (FEMALE) |
Side B - Connector 1 | (16) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | PS/2 |
Console Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green(CPU ON, SELECTED) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 4.30 x 7.40 x 20.00 |
Shipping Weight (lbs.) | 5.30 |
Unit Dimensions (hwd / in.) | 1.710 x 16.780 x 4.770 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.60 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 27.3 BTU/Hr |
COMMUNICATIONS
IP Remote Access | No |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | Yes |
Port Selection | Pushbutton; Hotkey; OSD |
Driver Required | No |
Recommended Category Cable | Cat5e/6 Cables |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
No, B051-000 remote access IP unit is not compatible with B072-008-1A or B072-016-1A KVM Switch Series.
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) | |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) | |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Accessories
Model Number | Description | |
---|---|---|
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) | |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single | |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://tripplite.eaton.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images