Dual-Monitor Desktop Mount Stand for 13" to 27" Flat-Screen Displays
Model Number: DDR1327SDD
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- Rotates 360° for viewing in portrait or landscape orientation
- 180° swivel and -45° to +45° tilt for wide range of motion
- Supports up to 26 lb. per VESA mount
- 5-year limited warranty
Overview
Features
- Fits most flat-panel TVs, monitors and other displays from 13 to 27 in.
- Frees up valuable workspace on your desk, table or workstation
- Mounting arms adjust independently for viewing angle
- Ideal for home or office use
- 180° swivel and -45° to +45° tilt capability provide comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Each mount supports up to 26 lb.
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm
Package Includes
- Pole
- Base
- (2) Mounting arms
- Locking head assembly
- Pole cable guide
- Base collar
- (2) VESA plate assemblies
- (2) Arm cable guides
- (2) End caps
- (8) Washers
- (18) Screws
- Hex key, 3 mm
- Hex key, 4 mm
- Hex key, 6 mm
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332203397 |
PHYSICAL
Color | Black |
Degrees of Motion | -45/+45 Tilt; 180 Swivel; 360 Rotate |
Material of Construction | Steel |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 26 |
Minimum Screen Size (in.) | 13 |
Motion | Full |
Mounting Location | Desktop |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 12.83 x 18.11 x 5.20 |
Shipping Weight (lbs.) | 12.76 |
Unit Dimensions (hwd / in.) | 18.11 x 31.69 x 10 |
Unit Weight (lbs.) | 10.56 |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
Cord Management | Yes |
WARRANTY
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.