Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Duplex Singlemode 8.3/125 Fiber Plenum Rated Patch Cable (LC/ST), 5M (16 ft.)


  • Premium PLENUM rated 8.3/125 micron singlemode patch cables
  • Attenuation loss meets or exceeds the latest industry standards
  • Twice the bandwidth throughput of multimode cable

View Full Product Details

Tripp Lite Part Number

N368-05M-P

Have a Question?
Contact Us

Overview

Tripp Lite's 5-meter ( 15ft ), Plenum Rated singlemode duplex fiber optic LC/ST patch cable is manufactured from 8.3/125 zipcord fiber. The cable has LC connectors on one end, ST connectors on the other, and is FDDI and OFNR rated. Duplex singlemode fiber is most commonly used in LAN applications. Plenum cable is used in plenum return air chambers where local fir codes dictate the use of plenum rated cable.

Features

  • Manufactured from 8.3/125 duplex (zipcord) fiber
  • PLENUM Rated jacket
  • Length: 5-meter ( 15ft ) Connectors: 2 LC and 2 ST connectors on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

  • Any fiber optic hardware or NIC card requiring singlemode duplex cable with LC/SCconnectors

Package Includes

  • 5-meter ( 15ft ) Duplex Plenum Rated Singlemode Fiber Patch Cable, LC/ST
RoHS compliant

Specifications

OVERVIEW
UPC Code037332149145
Clad Diameter125 micron
Core Diameter8.3 micron
Number of Fibers2
Optical Mode  OS2
INPUT
Cable Length (ft.)16.4
Cable Length (in.)196.9
PHYSICAL
ColorYellow
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1ST DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologySinglemode
SPECIAL FEATURES
Push/Pull TabsNo
STANDARDS & COMPLIANCE
ApprovalsFDDI and OFNR rated
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N368-05M-P

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.