Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Active Extender Kit, Box-Style Video Transmitter & Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

Model Number: B140-101X


Transmit a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable
  • Extender kit comes with transmitter and receiver units
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Can further expand the range and number of monitors by adding B140-110 repeaters
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Features a built-in Equalization control for adjustment of the video image
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Overview

The B140-101X is a DVI Over Cat5 Active Extender Kit that comes with both transmitter and receiver units. It transmits a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable. To achieve maximum distance and resolution, use 24AWG Solid Wire Cat5e/6 cable (Tripp Lite's N202-Series). The B140-101X is compatible with all operating systems, and is plug and play, with no software or drivers required. It features a built-in Equalization control for adjustment of the video image. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Installation is simple. Connect a the built-in DVI connector on the transmitter unit to a DVI source. Connect the receiver unit to a display using a Tripp Lite P561-Series DVI cable (not included). Finally, the RJ45 ports on the transmitter and receiver units are connected using a single Cat5e/6 cable. A 1920 x 1080 @ 60Hz signal can be extended up to 150 ft. from the source,, or a 1024 x 768 @ 60Hz signal up to 200 ft.

Further expand the range and number of monitors by using a B140-110 repeater unit. Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a chain) A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the chain, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.

Features

  • Extender kit comes with transmitter and receiver units
  • Transmit a DVI-D Single-Link signal up to 200 ft. away using a single Cat5e/6 patch cable
  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60Hz
  • Extends a 1920 x 1080 @ 60Hz signal up to 150 ft., or a 1024 x 768 @ 60Hz signal up to 200 ft.
  • Use 24AWG, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, to achieve maximum distance and resolution
  • Features a built-in Equalization control for adjustment of the video image
  • Further expand the range and number of monitors by using a B140-110 repeater unit
  • Add up to four remote units (three repeaters and one active receiver) in a single chain, for a total of 4 displays. (An active receiver should be the last unit in a channel)
  • A 1920 x 1080 @ 60Hz signal can be extended up to 125 ft. from each repeater to the next unit in the chain, or a 1024 x 768 @ 60Hz signal can be extended up to 175 ft.
  • HDCP compatible
  • Compatible with all operating systems
  • Plug and play; no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B140-101X local transmitter unit
  • B140-101X remote receiver unit
  • Screwdriver (used for Equalization control)
  • Mounting hardware for receiver unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332154095
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsThe Green RJ45 LED on the local unit illuminates to indicate it is connected to and receiving power from the source. The Orange RJ45 LED on the local unit does not illuminate. The Green RJ45 LED on the remote unit illuminates to indicate it is receiving power from the external power supply. The Orange RJ45 LED on the remote unit illuminates to indicate it is connected to the local unit and receiving a signal from the source.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 6.20 x 8.30
Shipping Weight (lbs.)1.10
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.