Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port DVI/USB KVM Switch with Audio and Cables


  • Control 4 computers with a single DVI monitor, USB keyboard and USB mouse
  • Switch ports via keyboard hotkeys or pushbuttons
  • Allows for the sharing of audio components between systems; listen to music from one computer while accessing another
  • Features two USB 2.0 ports for the sharing of USB peripherals (e.g. flash drives, printers, etc.) between the connected computers
  • (x4) 6ft USB cables and (x4) 6ft DVI + Audio KVM cable kits included
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Compatible with all major operating systems
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B004-DUA4-K-R

Extended Warranty Options
Have a Question?
Contact Us

Features

  • Fast, easy switching via keyboard hotkeys or pushbuttons
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow for the sharing of audio components between systems
  • Supports 2-Channel Stereo Audio
  • Independent audio/mic and USB peripheral switching function allows for an uninterrupted experience. A computer can be printing on a printer connected to one of the USB 2.0 peripheral ports, while you listen to audio from and access another computer; all at the same time.
  • Uses DVI-I technology, allowing for the transmission of a digital (up to 1920 x 1200) or analog (up to 2048 x 1536) signal. A DVI to VGA adapter, such as Tripp Lite's P126-000, is required for conversion to an analog monitor.
  • To connect to a HDMI monitor, a DVI to HDMI adapter such as Tripp Lite's P132-000 is required (Audio is not supported when converting from DVI to HDMI).
  • Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice
  • (x4) 6ft USB cables and (x4) 6-ft. (1.83 m) DVI + Audio KVM cable kits included
  • Compatible with all major operating systems

System Requirements

  • KVM Console: A DVI monitor, USB keyboard, and USB mouse
  • Computers: DVI-I port (P118-000 DVI-I to DVI-D Adapter is required for computers with DVI-D ports), and USB Port
  • Audio (Optional): A microphone and speakers with 3.5mm Mini-Stereo connectors and a computer with 3.5mm Mini-Stereo ports
  • Compatible with all major operating systems

Package Includes

  • B004-DUA4-K-R
  • (x4) 6-ft. (1.83 m) DVI-I + 3.5mm Audio Cable kits
  • (x4) 6-ft. (1.83 m) USB A-B device cables
  • Owner's Manual
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.4A Output: 5V, 3A)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167903
Max CPU4
TechnologyUSB 2.0 (High Speed); DVI; Stereo Audio
VIDEO
Max Supported Video Resolution1920 x 1200 (Digital), 2048 x 1536 (Analog)
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
External Power Supply Output Specs (V / A)5V / 3A
External Power Supply Cord Length (ft.)6
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)8
External Power Supply Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Selected PC)
PHYSICAL
Material of ConstructionABS
ColorSilver
Cable Jacket ColorSilver
Shipping Dimensions (hwd / in.)5.00 x 10.00 x 12.60
Shipping Weight (lbs.)6.50
Unit Dimensions (hwd / in.)1.9 x 10.2 x 4
Unit Packaging TypeBox
Unit Weight (lbs.)1.2
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  27.3 BTU/Hr
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Number of Ports4
PC/Server ConnectionsDVI; USB
Side A - Connector 1(4) DVI-I (FEMALE)
Side A - Connector 2(4) USB B (FEMALE)
Side B - Connector 1DVI-I (FEMALE)
Side B - Connector 2(6) USB A (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Single-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Single-Link
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  10 TO 100 SECONDS (SELECTABLE IN 10 SECOND INTERVALS)
Number of Users1
NIAP-Certified Secure  No
Port SelectionPushbutton; Hotkey
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Cat5 KVM SwitchNo
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
External Power Supply CertificationsBS; CE; FCC; GS; TUV; UL; cUL
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the B004DUA4KR model support page.

Related Products

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P560-010 P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) P561-010 P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

Audio Video Adapter Cables

  Model Number Description
DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) P556-006 P556-006 DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m)

Video Adapters

  Model Number Description
DVI-I to DVI-D Dual-Link Video Adapter (F/M) P118-000 P118-000 DVI-I to DVI-D Dual-Link Video Adapter (F/M)
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Services

Extended Warranty

Part Number Description
WEXT1D 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2D 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3D 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

Documents & Downloads

support icon

Do you own a
B004-DUA4-K-R

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.