Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, 550 m, 850 nm
- Extends a Gigabit Ethernet signal up to 550M over Multimode Fiber Optic Cable
- Auto detects Full/Half Duplex Transfer Mode
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
- 2-year limited warranty
N785-001-SC-MM
Have a Question?
Overview
Features
- 10/100/1000 UTP to Multimode Fiber converter
- Up to 550M ( 1800 ft ) range
- Auto-detects Full / Half Duplex Transfer Mode
- Auto Negotiation MDI / MDI-X
- 6 performance monitoring LEDs
- 850nm wavelength
- Small, compact design
- Supports Multimode 50/125 cable up to 550M or 62.5/125 cable up to 400M
Specifications
OVERVIEW
UPC Code | 037332184146 |
AC Adapter | Input: 100-240V, 50/60Hz; Output: 5V, 1.2AMP |
Technology | Cat5/5e; Cat6; Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.06 x 2.17 x 4.92 |
Shipping Weight (lbs.) | 0.86 |
Unit Dimensions (hwd / in.) | 1.00 x 4.70 x 2.75 |
Unit Weight (lbs.) | 1.00 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N306-100M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 100M (328 ft.) |
![]() |
N306-30M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) |
![]() |
N306-46M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 46M (150 ft.) |
![]() |
N306-60M | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 60M (197 ft.) |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.