Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 6000VA Power Module - Hot-swappable replacement power module


  • 6000VA on-line 4U rack/tower hot-swappable replacement power module
  • Ideal for use as a spare or replacement power module for mission-critical UPS configurations involving several 6kVA UPS configurations
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU6000RT4UHVPM

Have a Question?
Contact Us

Overview

6,000 VA (6kVA) on-line, double-conversion UPS power module for spare or redundant UPS configurations involving SU6000RT4UHV, SU6000RT4UHVG, SU60000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW and SU12KRT4UHW product bundles. POWER MODULE ONLY.

Package Includes

  • SU6000RT4UHVPM power module with internal batteries
  • 4POSTRAILKIT mounting kit
  • USB, Serial and EPO cabling
  • PowerAlert Software

RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332151803
OUTPUT
Output Volt Amp Capacity (VA)6000
Output kVA Capacity (kVA)6
Frequency Compatibility50 / 60 Hz
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
BATTERY
DC System Voltage (VDC)192
Internal UPS Replacement Battery Cartridge RBC5-192 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable internal batteries
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
PHYSICAL
Primary Form FactorRackmount
Primary UPS Depth (mm)525
Primary UPS Height (mm)174
Primary UPS Width (mm)445
Shipping Dimensions (hwd / in.)12.00 x 23.50 x 28.50
Shipping Weight (lbs.)154.00
Unit Dimension Details4U replacement power module component only
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)6.85 x 17.5 x 20.67
UPS Power Module Weight (kg)48.99
UPS Power Module Weight (lbs.)108
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
UPS Certification DetailsIEC61000-4-5 1995 B Surge Immunity, EN62040-2
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.