Heavy-Duty Tilt Security Wall Mount for 32" to 55" TVs and Monitors, Flat or Curved Screens, UL Certified
- Accepts most popular flat- or curved-screen displays from 32 to 55 in. 99 lbs (44.9 kgs)
- In addition, function and weight tested in accordance with UL standard 2442 up to 150 lbs (68 kgs)
- Solid steel security bar and included combo lock deters tampering and theft
- Heavy-duty steel construction designed for long life and to resist wear and tear
- Open architecture and built-in level enable easy cable access and accurate leveling
- Tilts -15° to +10° to minimize glare and provide comfortable custom viewing angles
- 5-year limited warranty
DWTSC3255MUL
Have a Question?
Features
Typical Applications
- Mounting a flat- or curved-screen television or monitor in an office lobby, conference room, bar, restaurant, airport or anywhere else digital signage is desired
- Securing an expensive display in a hotel lobby, classroom, library, hospital, truck stop or other public area with much foot traffic
Package Includes
- Wall plate
- (2) Adapter brackets
- Security bar
- (2) End caps
- (4) End cap screws
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 30 screws
- (4) M8 x 50 screws
- (4) Washers
- (8) Small spacers
- (8) Large spacers
- (4) Anchor bolts
- (4) Concrete anchors
- (4) 20 mm washers
- Combination lock
- Hex key
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332213723 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
Color | Black |
Degrees of Motion | -15/+10 Tilt |
Material of Construction | Steel |
Maximum Screen Size (in.) | 55 |
Maximum Weight Capacity (lbs.) | 150 |
Minimum Screen Size (in.) | 32 |
Motion | Tilt |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 21.60 x 6.50 x 1.80 |
Shipping Weight (lbs.) | 6.98 |
Unit Dimensions (hwd / in.) | 20.3x17.3 x 2.3 |
Unit Weight (lbs.) | 5.20 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | Yes |
STANDARDS & COMPLIANCE
Certifications | UL 2442 |
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-55 | Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-55 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.