Part Number: M102-010-HD
- Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing
- MFi-certified to operate with a wide range of iPhones, iPads and iPods
- C94 Lightning connector is compatible with Apple 18W USB-C power adapter
- Durable double-braided exterior resists tangles and withstands long-term wear and tear
- Reversible plugs connect in either direction for immediate no-fuss use
- 2-year limited warranty
Features
System Requirements
- Computer, laptop or charger with USB-C port
- Most current iPhone, iPad and iPod devices
Package Includes
- M102-010-HD Heavy-Duty USB-C to Lightning Cable (M/M), 10 ft.
Specifications
OVERVIEW
UPC Code | 037332252616 |
Technology | Lightning; USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 3 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
CHARGING
Total Charging Watts | 20 |
PHYSICAL
Material of Construction | TPE, Aramid Fiber |
Cable Jacket Color | Black; White |
Cable Jacket Material | TPE |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.0mm |
Wire Gauge (AWG) | 24/19 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 1.18 x 4.92 x 2.56 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-004-WS3C1 | 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports | |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output | |
U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 | |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging | |
U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images