Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

100W PowerVerter Ultra-Compact Car Inverter with Outlet, 12V CLA Receptacle, and 2 USB Charging Ports


Charge and/or power multiple electronic devices—including smartphones, laptops, tablets, GPS units, DVD players, MP3 players, camping equipment and mobile office equipment—on the go in your car, truck, boat or RV.
  • Charges multiple electronic devices in your vehicle
  • Features AC outlet, 12V CLA, 2.1A USB port and 1.0A USB port
  • Plugs into your vehicle’s cigarette lighter socket
  • Built-in interior cooling fan
  • Durable plastic housing
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

PV100USB

Extended Warranty Options
Have a Question?
Contact Us

Overview

The PV100USB 100W PowerVerter® Ultra-Compact Car Inverter provides 100 watts of portable power for charging and operating multiple devices in your car, truck, boat or RV. It converts 12V DC power into standard 120V AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools and mobile office equipment.

The PV100USB features an AC outlet, a 12V cigarette lighter socket, a 2.1A USB port and a 1.0A USB port. Just plug the DC input jack with convenient 3-ft. (0.91 m) cord into the 12V cigarette lighter socket in your vehicle, and the unit is ready to operate. Easy-to-read front LED lets you know the inverter is receiving power from the battery.

To prevent you from running down your car battery, the PV100USB turns off automatically when the input voltage falls to 10V. Likewise, the unit will also shut down if it gets too hot (for instance, because your connected devices exceed 100 watts). A built-in ventilation fan keeps the interior cool during extended use. The durable plastic housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.

Features

Powers and Charges Up to 4 Devices
  • Converts 12V DC battery power to standard 120V AC power
  • Runs smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players, MP3 players and other electronics
  • Features AC outlet, 12V cigarette lighter socket, 2.1A USB port and 1.0A USB port
  • Outputs 100 watts (continuous); 200 watts (peak)

Easy to Use
  • DC jack plugs into the cigarette lighter socket in your car, truck, boat or RV
  • Flexible 3-ft. (0.91 m) cord allows devices to run in the back seat
  • Front LED indicates the unit is receiving power from the battery

Premium Construction
  • Durable plastic housing built to withstand rigors of travel
  • Built-in ventilation fan keeps the interior cool during extended use
  • Automatic low-voltage shutoff prevents deep vehicle battery discharge at 10V
  • No maintenance required

Package Includes

  • PV100USB 100W PowerVerter Ultra-Compact Car Inverter
  • Warranty information
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187888
INPUT
Input Connection Type12VDC cigarette lighter input plug connection
Voltage Compatibility (VDC)12
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)100
Nominal Output Voltage(s) Supported120V
Output Receptacles(1) 5-15R
Continuous Output Capacity (Watts)100
Peak Output Capacity (Watts)200
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload Protection12A fuse
BATTERY
DC System Voltage (VDC)12
CHARGING
Charging Ports / Amps(1) 1A; (1) 2.1A
PHYSICAL
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)4.13 x 1.81 x 5.51
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)3.94 x 1.61 x 3.27
Unit Weight (lbs.).538
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the PV100USB model support page.

Services

Extended Warranty

Part Number Description
WEXT1A 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2A 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3A 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.