Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet

Model Number: HCRK-INT


  • Provides IEC 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
  • Adds reliable mobile AC power source to medical carts
  • Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
  • Simultaneously powers connected equipment while recharging batteries
  • Includes everything needed to retrofit a cart: mobile power supply, 90 amp-hour user-replaceable battery module, PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit
  • 2-year power module and 6-month battery module limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Medical-Grade Mobile Power Retrofit Kit provides IEC 60601-1 compliance (a required patient shock-prevention measure) for all connected mobile electronic devices. The Mobile Power Retrofit Kit includes everything needed to add AC power to medical carts. The kit's power supply features an isolation transformer that reduces the cumulative shock potential of connected equipment, helping to ensure IEC 60601-1 compliance. The included 90 amp-hour battery module provides long-lasting mobile power. The Mobile Power Retrofit Kit also includes a remote user interface (RUI), mounting hardware and standard cabling.
Tripp Lite's Medical-Grade Mobile Power Retrofit Kit is fully compatible with most popular carts by AFC, Anthro, Datalux, GCX, Hergo, Humanscale, Jaco, Knurr, Stinger and more.

Features

  • Provides IEC 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
  • Adds reliable mobile AC power source for medical carts
  • Medical-Grade Mobile Power Supply (included) features an isolation transformer, providing IEC 60601-1 compliance for connected equipment
  • The Power Supply's advanced 3-stage charger recharges batteries faster and safer than conventional chargers
  • The Power Supply's internal Automatic Transfer Switch (ATS) allows the power supply to simultaneously run connected equipment while recharging the battery module
  • The Power Supply also features 1 IEC-320-C13 AC outlet, an 8-in. AC input cord with a hospital-grade IEC-320-C14 plug, a USB communication port and a compact, all-metal housing that stands up to the most demanding environments
  • 90 amp-hour user-replaceable battery module (included) provides long-lasting mobile power. Maintenance-free, spill-/leak-proof sealed lead-acid (SLA) AGM battery features simple, plug-in connection with included cable
  • Remote User Interface (RUI) displays output and battery charge status at a glance. Includes on/off and alarm-mute switches. Mounts anywhere on the cart for easy access with included mounting material and cable
  • Mounting Hardware Kit retrofits most standard medical carts from AFC, Anthro, Datalux, GCX, Hergo, Jaco, Knurr, Stinger, Infologix and more

Package Includes

  • Medical-Grade Mobile Power Supply
  • 90 amp-hour User-Replaceable Battery Module and cabling
  • PowerAlert Software CD and USB cable
  • Remote User Interface (RUI) and cabling
  • Mounting Hardware Kit and owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332136619
OUTPUT
Frequency Compatibility50 Hz
Pure Sine Wave Output  No
Output (Watts)300
Nominal Output Voltage(s) Supported230V
Output Receptacles(1) C13
Continuous Output Capacity (Watts)300
Peak Output Capacity (Watts)750
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service15A, 230V
Input Connection TypeIEC-320-C14
Input Cord Length Details8-in IEC-320-C14
Voltage Compatibility (VAC)230
Voltage Compatibility (VDC)12
BATTERY
Full Load Runtime (min.)  Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
DC System Voltage (VDC)12
Battery ChargeEqual to discharge time. Includes advanced 3-stage (10A) battery charger
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsOn Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
SwitchesOn Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Audible AlarmLow Battery Alarm
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling Methodfan
Form Factors SupportedRetrofits most standard medical cart configurations
Material of ConstructionPower Supply and Battery Module: metal
Shipping Dimensions (hwd / in.)13.25 x 15.00 x 21.50
Shipping Weight (lbs.)89.10
Unit Dimensions (hwd / in.)Power Supply: 11.5 x 6 x 3.5 in. Battery Module: 14.5 x 8.5 x 7 in.
Unit Weight (lbs.)75.9
COMMUNICATIONS
Network Monitoring Port  USB
CERTIFICATIONS
CertificationsTested certified and compliant to IEC 60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV
WARRANTY
Product Warranty Period (Worldwide)2-year power module and 6-month battery module limited warranty

Accessories

Power Inverter Accessories
  Model Number Description
BP12V82 | Power Inverter Accessories BP12V82 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.