Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. (4.57 m)
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated contacts for maximum conductivity
- Over 40% slimmer than standard VGA cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
P502-015-SM
Have a Question?
Overview
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded HD15 male connectors and gold-plated contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Special Slim Design
- More than 40% smaller in diameter than standard VGA cable
- Increases airflow in tight spaces
- Increased flexibility for installing around corners
Specifications
OVERVIEW
UPC Code | 037332185921 |
Technology | Coax; VGA/SVGA |
INPUT
Cable Length (ft.) | 15 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.