External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V500C)
Part Number: BP240V500C
- Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
- Includes built in 7A charger
- Hardwire installation
- Internal DC disconnect
- 10 year design lifespan
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Tripp Lite's BP240V500C External Battery Pack with built-in 7A charger offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes 15-ft. (4.57 m) cable to connect to UPS or additional battery pack.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 15-ft. (4.57 m) DC cable connects to UPS or additional battery pack
- Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
- Internal DC disconnect
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332185051 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | 15 ft. DC cable included |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 2660.00 |
Unit Dimensions (hwd / in.) | 59 x 29 x 31.5 |
Unit Weight (lbs.) | 2550 |
Unit Weight Details | Floor loading of 369 lbs per sq. ft. / 1804 kg per sq. meter |
STANDARDS & COMPLIANCE
Product Compliance | UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images