Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mini Bluetooth 4.0 (Class 1) USB Adapter

Model Number: U261-001-BT4


Adds Bluetooth wireless capability via your computer or laptop’s USB port. Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers.
  • Compliant with Bluetooth 4.0 LE+EDR Class 1
  • Wireless range up to 164 ft. (50 m)
  • Connects up to 7 devices simultaneously
  • Data transfer rates up to 3 Mbps
  • Backward compatible with previous Bluetooth versions
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U261-001-BT4 Mini Bluetooth 4.0 (Class 1) USB Adapter connects to your computer or laptop’s USB port to provide instant Bluetooth wireless capability. Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers, this low-profile device protrudes less than 3/16 of an inch (5 mm) from the USB port, so it can remain connected while your laptop is inside a sleeve, briefcase or backpack.

The U261-001-BT4 has a wireless range of 164 feet (50 meters) and supports data transfer rates up to 3 Mbps. You can connect up to seven Bluetooth devices at the same time. It requires very little power to function, and its built-in security ensures your pairing, encryption and authentication remains private. It’s also backward compatible with previous Bluetooth versions. Just plug the U261-001-BT4 into your Windows® or Linux computer or laptop, and the driver automatically installs.

Features

Adds Bluetooth 4.0 Wireless Capability to Your Computer or Laptop via USB
  • Ideal for wireless communication with Bluetooth 4.0-enabled smartphones, tablets, keyboards, mice, headsets and printers
  • Compliant with Bluetooth 4.0 LE+EDR Class 1
  • Wireless range up to 164 ft. (50 m)
  • Data transfer rates up to 3 Mbps
  • Low power consumption

Built-In Security
  • Protects your pairing, encryption and authentication info

Low-Profile Design
  • Protrudes less than 3/16 in. (5 mm) from USB port
  • Remains connected while laptop is stored in briefcase or backpack

Versatile and Easy to Use
  • Backward compatible with previous Bluetooth versions
  • Connects easily to all Bluetooth devices
  • Connects up to 7 devices simultaneously
  • Plug and play—driver automatically installs upon connection

System Requirements

  • Available USB port
  • Windows or Linux computer

Package Includes

  • U261-001-BT4 Mini Bluetooth 4.0 (Class 1) USB Adapter
  • Owner’s manual
RoHS compliant Bluetooth support

Specifications

OVERVIEW
UPC Code037332193452
INPUT
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power)
PHYSICAL
ColorBlack
Material of ConstructionSteel, PVC
Unit Dimensions (hwd / in.)0.28 x 0.87 x 0.59
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.01
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity20% to 90% RH, Non-Condensing
BTUs  1.7 BTU/Hr
Power Consumption (Watts)0.5
COMMUNICATIONS
Signal Range (ft.)164
CONNECTIONS
Side A - Connector 1USB A (MALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

support icon

Do you own a
U261-001-BT4

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.