Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC) - Red, 20M (65 ft.)
- Manufactured from 62.5/125 duplex (Zipcord) fiber with Red jacket
- Length: 20 meter Connectors: LC connector on each end
- Insertion loss testing performed on every connector (0.2dB typical
- This product is covered by a Lifetime Limited Warranty (coverage details)
N320-20M-RD
Have a Question?
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- Red PVC jacket
- Length: 20 meter Connectors: LC connector on each end
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI)and OFNR rated
Specifications
OVERVIEW
UPC Code | 037332130815 |
Technology | Multimode |
Optical Mode | OM1 |
PHYSICAL
Color | Red |
Clad Diameter | 125 micron |
Core Diameter | 62.5 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 65.6 |
Cable Length (in.) | 787.4 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.80 |
Shipping Weight (lbs.) | 0.25 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side A - Connector 2 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the N32020MRD model support page.
Resources & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.