Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline 208/120V 10kVA 9kW Double-Conversion UPS, 10U, Extended Run, Network Card Slot, USB, DB9, Bypass Switch,NEMA


  •  10kVA / 10,000VA / 9000W on-line double-conversion UPS; 0.9 power factor; Extended runtime; Economy mode option
  • 10U rack/tower configuration with hot-swappable power and battery modules; Maintenance bypass switch and two 5kVA transformer modules included
  • USB, RS232 & EPO ports; Slot for network management card options; Front panel LCD monitoring and control screen
  • Hardwire 208V 60Hz input (3 wire); NEMA L6-30R, L6-20R (208V) and 5-15/20R (120V) outlets   

  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SU10000RT3U2TF

Extended Warranty Options
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

Tripp Lite SU10000RT3U2TF 10,000VA / 10kVA / 9000 watt online, double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included detachable PDU with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Features

  • Tripp Lite SU10000RT3U2TF 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 10U total rack/tower configuration (3U UPS power module, 3U external battery pack and two 2U step-down transformers)
  • Detachable PDU with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Hardwire input; 2 L6-30R, 4 L6-20R and 24 5-15/20R outlets
  • Maximum installed rack depth of only 32.5 in. / 82.6cm
  • Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Maintains full-time sine wave output within 2% of 208/120V nominal at 60Hz during brownouts as low 100V and overvoltages as high as 300V
  • Expandable runtime is supported with optional BP240V10RT3U; BP240V787C-1PH external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configur (see manual)
  • Intelligent battery management system with temperature-compensated charging extends battery life
  • Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Slot for optional network management cards
  • Compatible Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD support a wide variety of UPS control and monitoring capabilities
  • Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Included rail kit supports 8U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
  • Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection and other operational parameters
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • Network-grade AC surge and noise suppression
  • Industrial mode option (factory preset) enables supports high current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
  • External battery packs are field replaceable and hot swappable

Package Includes

  • SU10000RT3UPM 3U UPS power module
  • BP240V10RT3U external battery pack
  • Two SU5000XFMRT2U step down transformers
  • SUPDMB710 Detachable PDU with manual bypass switch
  • Four post compatible rack rail kit (4 sets)
  • Tower stands
  • USB, DB9 and EPO Cabling
  • User manual
Cisco compatible RoHS compliant VMware ready application
eWeek Excellence Awards 2009 Business Solutions Best Channel Products

Specifications

OVERVIEW
UPC Code037332127389
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)54A (208V)
Nominal Input Voltage(s) Supported208V AC
UPS Input Connection TypeHardwire
UPS Input Connection Description3 wire single phase input (L1, L2, G)
Recommended Electrical Service60A
Input PhaseSingle-Phase
OUTPUT
Output Volt Amp Capacity (VA)10000
Output kVA Capacity (kVA)10
Output Watt Capacity (Watts)9000
Output kW Capacity (kW)9.0
Output Capacity DetailsSupports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsVoltage selection via front panel LCD interface; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformers support 120V output
Frequency Compatibility60 Hz
Frequency Compatibility DetailsOutput frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Output Circuit Breakers20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120V; 208V
Output Receptacles(24) 5-15/20R; (4) L6-20R; (2) L6-30R
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  4.3 min. (9000w)
Half Load Runtime (min.)  12.5 min. (4500w)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP240V10RT3U ;  BP240V787C-1PH 
DC System Voltage (VDC)240
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement DescriptionHot-swappable, user replaceable external battery packs
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation Description2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction  Corrects overvoltages up to 300V
Undervoltage Correction  Corrects undervoltages as low as 100V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySelectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Switches2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement
Alarm Cancel OperationAlarm cancel switch
Audible AlarmUnique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating2565
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
ISOLATION
Output Isolation Transformer  120V output is isolation transformer protected
PHYSICAL
Cooling MethodFan
Included Battery Pack Dimensions (hwd / in.)5.25 x 17.5 x 25
Included Battery Pack Weight (lbs.)158.7
Included Mounting Accessory Description4 sets of adjustable 4 post rack rails included; Tower stands are included to support the entire 10U UPS bundle in upright tower configuration
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD )
Maximum Device Depth (in.)32.5
Minimum Required Rack Depth (inches)38
Optional Mounting Accessory Notes4 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module, battery pack and set of two transformers
Primary Form FactorRackmount
Primary UPS Depth (mm)656
Primary UPS Height (mm)131
Primary UPS Width (mm)445
Rack Height10U
Shipping Dimensions (hwd / in.)40.00 x 26.00 x 41.00
Shipping Weight (lbs.)435.00
Stepdown Transformer Depth (mm)528
Stepdown Transformer Dimensions (hwd / in.)3.5 x 17.5 x 20.8
Stepdown Transformer Height (mm)89
Stepdown Transformer Weight (lbs.)57
Stepdown Transformer Width (mm)445
Unit Dimension DetailsIncludes 3U UPS/power module, 3U battery pack, Two 2U SU5000XFMRT2U step down transformers plus SUPDMB710 PDU with bypass; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)5.14 x 17.5 x 25.82
UPS Power Module Weight (kg)19.50
UPS Power Module Weight (lbs.)43
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  3415
AC Economy Mode BTU / Hr. (Full Load)1280
Battery Mode BTU / Hr. (Full Load)  4593
AC Mode Efficiency Rating (100% Load)91%
AC Economy Mode Efficiency Rating (100% Load)96%
Operating Elevation (ft.)0-3000m (0 to 10,000 ft.)
Audible Noise60 dBA at front side 1 meter
Operating Elevation (m)0-3000 m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  TLNETCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB, DB9 serial and EPO cables included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceDB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode)  8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint)100V
High Voltage Transfer to Battery Power (Setpoint)300V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Economy Mode Operation  Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS Features  Automatic inverter bypass; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
Certification DetailsIEC 61000-4-5 1995 B Surge Immunity
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SU10000RT3U2TF model support page.

Accessories

UPS Battery Packs

  Model Number Description
External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U) BP240V10RT3U BP240V10RT3U External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH) BP240V787C-1PH BP240V787C-1PH External 240V Tower Battery Pack for use with select Tripp Lite UPS Systems (BP240V787C-1PH)

UPS Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Power Distribution Units (PDUs)

  Model Number Description
1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical PDUMV20 PDUMV20 1.9 kW Single-Phase Metered PDU, 120V Outlets (28 5-15/20R), L5-20P/5-20P Adapter, 15ft Cord, 0U Vertical
3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical PDUMV20HV PDUMV20HV 3.2-3.8kW Single-Phase Metered PDU, 200-240V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10ft Cord, 0U Vertical
5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical PDUMV30HV PDUMV30HV 5/5.8kW Single-Phase Metered PDU, 208/240V Outlets (6-C19 & 24-C13), L6-30P, 10ft Cord, 0U Vertical

Power Cords

  Model Number Description
Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy Duty - 20A, 250V, 10 AWG, 1 ft., Black P039-001-2 P039-001-2 Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy Duty - 20A, 250V, 10 AWG, 1 ft., Black
Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black P041-001-2 P041-001-2 Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy Duty - 30A, 250V, 10 AWG, 1 ft., Black
Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black P044-06I P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black

Management Hardware

  Model Number Description
MODBUS Management Accessory Card for UPS Remote Monitoring and Control MODBUSCARD MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
Programmable Relay I/O Card RELAYIOCARD RELAYIOCARD Programmable Relay I/O Card
3 Relay I/O Mini-module RELAYIOMINI RELAYIOMINI 3 Relay I/O Mini-module
SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems SNMPWEBCARD SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems TLNETCARD TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
Web Management Accessory Card WEBCARDLX WEBCARDLX Web Management Accessory Card

Services

Unpacking & Assembly

Part Number Description
W02-BIN Regular Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites
W02-EIN Non-Business Hours Installation of 5 to 16kVA Single-Phase UPS Suites

Commissioning Services

Part Number Description
W02-BW0 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - excludes on-site warranty service
W02-BW1-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW2-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-BW3-1BD 208V UPS Start-Up Service, Regular Hours, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW0 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) excludes on-site warranty service
W02-EW1-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 1-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW2-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 2-Year, Next Business Day, Break/Fix, On-site Warranty
W02-EW3-1BD 208V UPS Start-Up Service, Evening/Weekend, within the US (lower 48 states) - incl. 3-Year, Next Business Day, Break/Fix, On-site Warranty

Preventive Maintenance

Part Number Description
W02-PMB1 Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Normal Business Hours
W02-PME1 Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Outside Business Hours
W02D-PMB1 Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, 2-Unit Minimum, USA, Normal Business Hours
W02D-PME1 Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, 2-Unit Minimum, USA, Outside Business Hours

Extended Warranty

Part Number Description
WEXT1S 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2S 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3S 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.