PC Personal 120V 600VA 375W Standby UPS with Pure Sine Wave Output, Tower, 6 Outlets
Part Number: BC600SINE
- 600VA tower 120V standby UPS with SINE WAVE output
- Maintains AC output during power failures
- 3 UPS battery supported outlets, 3 surge-only outlets
- USB port, Active PFC power supply compatible, 97% efficient
- NEMA 5-15P input plug and 6 NEMA 5-15R outlets
- 3-year limited warranty
- $150,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's BC600SINE UPS system provides long-lasting battery backup for professional workstations, PCs, networking equipment and other sensitive electronics. Sine wave output in both line and battery power modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies. Uninterruptible Power Supply switches to battery derived sine wave AC output during power failures and severe voltage fluctuations so that connected equipment can be operated normally and shut down without data loss. Provides 18 minutes battery runtime with a typical desktop computer system (100 watts). Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert. USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in audible alarm and 4 front-panel LEDs indicate line power status, battery power status, overload status and battery low/replace status. 650VA/375W power handling ability supports professional workstations, desktop PCs, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Supports user battery replacement via built-in access panel.
Features
- Tripp Lite's BC600SINE tower, sine wave UPS system provides long-lasting battery backup for a variety of computer and electronic applications
- Sine wave output in both line and battery modes provides compatibility with all electronic loads, including PC and Mac systems fitted with Active Power Factor Corrected (PFC) power supplies
- BC600SINE UPS system switches to battery derived sine wave AC output during power failures and severe voltage fluctuations with enough time to shut down without data loss
- 650VA / 375 watt UPS capacity with 3.3 minutes runtime at 100% load and 11.1 minutes at 50% load
- Provides 18 minutes battery runtime with a typical desktop computer system consuming 100 watts
- Includes 3 battery-supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB port enables integration with built-in power management and auto-shutdown of Windows and Mac OS X
- PowerAlert software CD included
- Built-in audible alarm with cancel switch warns of power failure conditions; once silenced, alarm will re-sound as batteries approach full discharge
- Alarm can be permanently silenced via PowerAlert interface
- 4 front panel LEDs indicate line power status, battery power status, overload status and battery low/replace status
- Supports user hot-swappable battery replacement via built-in access panel
- Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
- $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332159618 |
UPS Type | Standby |
INPUT
Rated input current (Maximum Load) | 10A Max (UPS and surge-only loads combined) |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 600 |
Output Watt Capacity (Watts) | 375 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 3.3 min. (375 watts) |
Half Load Runtime (min.) | 11.1 min. (190 watts) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 9 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced during a power failure using alarm-cancel switch; alarm can be permanently disabled via PowerAlert software interface |
Audible Alarm | Audible alarm indicates power failure and overload conditions |
LED Indicators | LINE POWER (green), INVERTER MODE (yellow), OVERLOAD (red), REPLACE BATTERY (red) |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 252 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 191 |
Primary UPS Height (mm) | 273 |
Primary UPS Width (mm) | 133 |
Shipping Dimensions (hwd / in.) | 13.90 x 8.10 x 10.30 |
Shipping Weight (lbs.) | 16.90 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 10.75 x 5.25 x 7.5 |
UPS Power Module Weight (kg) | 6.62 |
UPS Power Module Weight (lbs.) | 14.6 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 33 |
AC Mode Efficiency Rating (100% Load) | 97% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | Network management not supported |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | Battery to line mode: 2 milliseconds / Line to battery mode: 5 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99V |
High Voltage Transfer to Battery Power (Setpoint) | 139V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class B (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $150,000 Ultimate Lifetime Insurance |
Questions & Answers
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black |
![]() |
P022-001 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black |
![]() |
P023-001 | Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black |
![]() |
P034-010 | Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images