SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)
- 1 m. (3 ft.) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
- Fully compliant to MSA SFF-8431 specification
- Equivalent to Cisco SFP-H10GB-CU1M (See the Support tab on this web page for additional cross references)
- Low Cost alternative to Fiber Optic
- This product is covered by a Lifetime Limited Warranty (coverage details)
N280-01M-BK
Have a Question?
Features
- 1 m. (3 ft.) 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
- Fully compliant to MSA SFF-8431 specification
- Equivalent to Cisco SFP-H10GB-CU1M
- Use in 10Gbps Ethernet and Fibre Channel applications
- 100ohm Twinaxial cable, Diecast metal shells, pull-to-release latching
- Support for 1x, 2x, 4x and 8x Fiber Channel data rates
- Hot-Pluggable SFP 20PIN footprint
- Low power consumption
System Requirements
QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME
EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO
CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
CISCO NEXUS *
CISCO CATALYST *
CISCO CATALYST 3750x
CISCO CATALYST 2960
CISCO CATALYST 3500
Cisco cATALYST 3550
CISCO NEXUS 5010
ARISTA 70505-64
QUANTA T3048
EXTREME X250E
JUNIPER EX3200
NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
Package Includes
- 1 m. (3 ft.) 30Awg SFP+ High Speed Passive Copper 10Gbps Cable
Specifications
OVERVIEW
UPC Code | 037332178114 |
Technology | SFP+/QSPP+/QSFP28 |
INPUT
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.6 |
PHYSICAL
Cable Outer Diameter (OD) | 4.2mm |
Cable Jacket Material | PVC |
Wire Gauge (AWG) | 30 |
Color | Black |
Minimum Bend Radius | 23mm |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Speed | 10Gbps |
IEEE Standards Supported | 802.3BA |
CONNECTIONS
Side A - Connector 1 | SFP+ (MALE) |
Side B - Connector 1 | SFP+ (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.