120V 350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount
- Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
- Keeps AC power running during blackouts to allow time for file saves and safe shutdown
- 6 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
- Home-friendly alarm remains silent in backup mode, sounding only when imperative
- High >98% efficiency with low BTU ratings saves electricity and lowers your energy costs
- 3-year limited warranty
- $100,000 Ultimate Lifetime Insurance
BC350
Have a Question?
Features
Typical Applications
- Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
- Operate essential equipment during short-term power outages using battery backup power
- Shut down desktop PCs and other equipment without data loss during long-term power outages
- Extend runtime for DVRs, wireless routers and other low-power home network equipment
Package Includes
- BC350 120V 350VA 210W Standby UPS with 6 Outlets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332210937 |
UPS Type | Standby |
INPUT
Rated input current (Maximum Load) | 5A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 5 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 350 |
Output Watt Capacity (Watts) | 210 |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Auto-sensing |
Output Voltage Regulation (Line Mode) | 120V ±20% |
Output Voltage Regulation (Battery Mode) | 120V ±10% |
UPS Output Receptacles (Surge Suppression Only) | 3 UPS outlets, 3 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 2 minutes (210W) |
Half Load Runtime (min.) | 7 minutes (105W) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Access | Includes bottom panel battery access door |
Internal UPS Replacement Battery Cartridge | IMPORTANT BATTERY REPLACEMENT INFORMATION > If your BC350 UPS has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your BC350 UPS does have a battery replacement door and the original battery inside has a rating of 12V 2.8AH, please contact Tripp Lite for assistance |
Battery Replacement Description | Replaceable internal battery (see manual) |
USER INTERFACE, ALERTS & CONTROLS
Switches | Power switch enables UPS on / off control |
Audible Alarm | Alarm reports low-battery, fault, overload and replace battery conditions; Alarm remains silent during battery mode operation until low-battery status occurs; See manual for additional alarm notifications |
LED Indicators | Single green LED reports Line Power Mode (ON continuous), Battery Backup mode (flashes ON every 10 seconds); See manual for additional LED notifications |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 316 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Optional Mounting Accessory Notes | Bottom panel keyhole mounting tabs enable wall-mount installation |
Primary Form Factor | Desktop |
Primary UPS Depth (mm) | 185 |
Primary UPS Height (mm) | 105 |
Primary UPS Width (mm) | 110 |
Shipping Dimensions (hwd / in.) | 7.00 x 5.50 x 10.90 |
Shipping Weight (lbs.) | 4.75 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4.13 x 4.33 x 7.28 |
UPS Power Module Weight (kg) | 1.80 |
UPS Power Module Weight (lbs.) | 3.96 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +45 degrees Celsius |
Relative Humidity | Up to 90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 13.07 |
AC Mode Efficiency Rating (100% Load) | >98% |
COMMUNICATIONS
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 6 milliseconds typical (10 milliseconds max) |
Low Voltage Transfer to Battery Power (Setpoint) | 95 |
High Voltage Transfer to Battery Power (Setpoint) | 145 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | CAN/CSA-C22.2 NO. 107.3:2014 3rd EDITION; Meets ISTA 2A Standard |
WARRANTY
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Related Products
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.