Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K (M/M), 6 ft.

Model Number: P569-006-SLIM


Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K-enabled television, projector or monitor. Recommended for home theater systems and digital signage. Slim design increases airflow in tight spaces.
  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K)
  • Supports data transfer speeds up to 18 Gbps
  • Easy to install around corners and through management panels
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated connectors and contacts for optimal signal transfer

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P569-006-SLIM Slim High-Speed HDMI Cable (M/M) is ideal for home theater systems, digital signage and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects an HDMI-enabled source device, such as a Blu-ray™ player, video game system or computer, to a 4K-enabled television, monitor or projector.

This HDMI cable supports UHD video resolutions up to 4096 x 2160 (4K x 2K), including 1080p; data transfer speeds up to 18 Gbps; and 3D. Backward compatible with previous HDMI generations, the P569-006-SLIM works in all HDMI cabling scenarios. The compact cable increases airflow in tight spaces and makes it easier to install around corners and through cable management panels.

This latest generation HDMI cable supports Ethernet data connectivity, which allows web-capable devices with HDMI 1.4 connectors to share their internet connection with other connected HDMI devices. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple® digital A/V adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations.

The six-foot molded 36 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated connectors and contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket makes the cable easy to install in tight spaces.

Features

Connects HDMI Source to 4K TV, Projector or Monitor
  • Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio

High Performance and Wide Compatibility
  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K), including 1080p, and 3D
  • Supports data transfer speeds up to 18 Gbps
  • Audio return channel simplifies setup between display and receiver
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations
  • Works in all HDMI cabling scenarios

Special Slim Design
  • Improved airflow in tight spaces
  • Better flexibility for installing around corners and through cable management panels

Superior Construction Ensures a Flawless Signal
  • Fully molded 36 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • P569-006-SLIM Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199362
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
Wire Gauge (AWG)36
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P569-006-SLIM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.