Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 1 ft.

Model Number: P948-12I


SATA to Molex LP4 power cable adapter connects a slimline SATA hard drive to a controller or motherboard SATA port.
  • Connect a slimline SATA drive to a controller or motherboard equipped with a SATA port
  • 1 ft. cable features 7-pin and 15-pin SATA data and power on one end
  • Supports data transfer speeds up to 6 Gbps
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

SATA to LP4 Power Cable Supports Data Transfer Speeds up to 6 Gbps
This LP4 to SATA power adapter connects your slimline SATA drive to a standard SATA controller or motherboard. The one-foot cable features a slimline 15-pin SATA data/power connector on one end and a standard 7-pin SATA data connector and 4-pin Molex LP4 power connector on the other end. The narrow-profile cable helps reduce clutter inside the computer or server housing, which also increases airflow needed to help cool the equipment.

Typical Applications

  • Add a slimline SATA drive, such as a CD/DVD drive, to the SATA port on your controller or motherboard

Package Includes

  • P948-12I SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 1 ft. 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184436
Country/RegionGlobal
INPUT
Maximum Input Amps0
Cable Length (ft.)1
Cable Length (in.)12
Cable Length (cm)30.48
PHYSICAL
ColorBlack; Red
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Wire Gauge (AWG)0
CONNECTIONS
Side A - Connector 1LP4 (FEMALE)
Side B - Connector 17 PIN SATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.