Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack 3U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Structured Wiring Enclosure, Adjustable Equipment Brackets

Part Number:  SRWF6UMOD

Secures and organizes rack equipment, as well as other equipment not typically stored in a rack, such as modems and routers.
  • 2 removable 1U shelves with adjustable metal brackets secure non-rack equipment
  • Houses 2 areas of 3U of rack equipment up to 16.5 in. deep (when 1U shelves are removed)
  • Structured wiring cabinet extends less than 5 in. from wall with max capacity of 150 lbs (68 kgs)
  • 4 built-in RJ45 jacks connect installed modem, router and other equipment to network
  • Ships fully assembled for immediate installation in back office area or network closet
  • 5-year limited warranty

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Rugged 3U Enclosure Ideal for Housing Regular Rack and Non-Rack Network Equipment
This heavy-duty steel enclosure secures and houses both regular rack equipment and other equipment not typically mounted in an EIA-standard 19-inch rack. It is recommended for wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need audio/video, voice and data infrastructure to be secure, organized and out of the way. Constructed with a durable black powder-coated finish, the vertical equipment rack has a maximum load capacity of 150 lbs (68 kgs).
Connect a Modem, Router and Other Non-Rack Equipment Inside the Enclosure
Two pre-installed, but removable, 1U shelves with adjustable metal equipment brackets attach to the cabinet's square mounting holes. Just place your modem, router, firewall, switch, power block or other non-rack equipment on the brackets, and use the included thumbscrew to secure them to the rack. Four RJ45 jacks are built into the rack cabinet for connecting your devices to a network.
Low-Profile Design Accommodates Switches, Panels and Other Standard Rack Equipment
Remove the two shelves to reveal two 3U areas for rack-mount equipment, one above the other, forming a total mounting space of 6U. The enclosure extends less than five inches from the wall, while housing equipment up to 16.5 inches deep, including network switches and patch panels.
Keeps Important Equipment Secure and Easy to Access
The reversible front door locks securely with a built-in combination lock to help prevent damage, tampering or theft. The vented cabinet allows air to flow freely and keep equipment cool. Brush-strip cable plates on both sides allow easy cable routing while preventing dust from entering. 
Easy Enclosure Deployment and Equipment Installation
The structured wiring cabinet comes fully assembled and ready to mount to the wall. The equipment brackets adjust easily and allow for flexibility in storing routers and other devices.
Meets Payment Card Industry Standards
The SRWF6UMOD provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.

Package Includes

  • SRWF6UMOD 3U Structured Wiring Enclosure
  • (2) Pre-installed 1U shelves
  • Adjustable equipment brackets
  • Combination lock instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250629
Device CompatibilityPatch Panel; Network Switch; Server
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height3U
Rack DepthMid; Shallow; Standard
Maximum Device Depth (in.)16.5
Shipping Dimensions (hwd / in.)10.50 x 23.00 x 38.10
Unit Dimensions (hwd / in.)35.560 x 20.000 x 7.070
Unit Weight (lbs.)30.90
Weight Capacity - Stationary (lbs.)150
Number of Vertical Mounting Rails2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Related Products

Network Switches

  Model Number Description
24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU NSS-G24D2P24 NSS-G24D2P24 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
16-Port Gigabit Ethernet Switch with 8 Outlet PDU NSU-G16 NSU-G16 16-Port Gigabit Ethernet Switch with 8 Outlet PDU
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.