Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

600W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

Model Number: LS606M


Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 85V–147V range
  • Protects against spikes with 720 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 6 NEMA 5-15R rear outlets
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The LS606M 600W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) offers two levels of voltage stabilization that correct undervoltages as low as 85V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 720-joule surge suppression rating conforms to the IEEE-587 standard for surge suppression and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the NEMA 5-15P plug with 6-foot cord to an AC power source, and plug up to six devices into the rear NEMA 5-15R outlets. You can monitor boost, trim and normal AVR operation using the three diagnostic LEDs on the front panel. The compact LS606M fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Rated at 120V/600W/5A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 6 electronic devices to the rear NEMA 5-15R outlets
  • Compact unit (5.5 in. high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 85V and overvoltages up to 147V
  • Boosts input voltages below 102V by 13.4%
  • Reduces input voltages above 130V by 10.4%

AC Line Surge Suppression
  • 720 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LEDs indicate boost, trim and normal AVR operation
  • Lighted on/off switch provides one-touch power control over all components

Package Includes

  • LS606M 600W 120V Power Conditioner
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116246
OUTPUT
Output (VA)600
Output (Watts)600
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
INPUT
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs3 LEDs indicate voltage boost, trim and normal operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating720
EMI / RFI AC Noise Suppression  20 dB
PHYSICAL
Form Factors SupportedSmall Tower
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.80 x 5.70 x 7.20
Shipping Weight (lbs.)4.60
Unit Dimensions (hwd / in.)5.5 x 4.75 x 4.75
CERTIFICATIONS
CertificationsTested to UL1012 (USA), cUL (Canada), NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

The LS606M has an operating temperature range of 32° to 104° F (0° to 40° C).

Additional FAQs may be available on the LS606M model support page.

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
LS606M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.