Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

16-Outlet Industrial Surge Protector, 15 ft. (4.57 m) Cord, 1650 Joules, Metal Housing, 48 in. Length


Safeguard your valuable electronics against dangerous surges, spikes and line noise. Recommended for equipment racks, server rooms, workbenches, raceways and other commercial applications requiring AC line protection.
  • 16 NEMA 5-15R outlets with 2.7 in. center-to-center spacing
  • 1650-joule surge protection rating
  • Filters out threatening EMI/RFI line noise
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug
  • Mounts horizontally or vertically on a variety of surfaces

View Full Product Details

Tripp Lite Part Number

SS7415-15

Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

Recommended for connecting multiple loads in commercial or retail environments, the SS7415-15 16-Outlet Industrial Surge Protector features a surge protection rating of 1650 joules to defend your sensitive electronic components against strong surges and spikes. It filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.

Your devices plug into 16 NEMA 5-15R outlets, which are spaced 2.7 inches apart center to center to reduce cable clutter and accommodate bulky transformers. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch with transparent safety cover provides one-touch control over connected equipment. A diagnostic LED confirms your connected equipment is protected.

The long 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug gives you flexibility to reach distant outlets while fitting easily into your setup. Adjustable clips are included for mounting the 48-inch all-metal housing horizontally or vertically on a variety of surfaces.

Features

1650-Joule Surge Protection for Industrial Electronics
  • Protects multiple loads against even the strongest surges and spikes in equipment racks, server rooms, workbenches, raceways and other commercial or retail environments
  • Recommended for networks, telecom systems, audio/video systems and live sound applications requiring AC line protection
  • Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss

16 Outlets Accept Wide Range of Electronic Devices
  • 16 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
  • Outlets are spaced 2.7 in. center to center to reduce cable clutter and accommodate bulky transformers

Premium Safety Features
  • Lighted on/off switch with transparent locking safety cover provides one-touch control over connected equipment
  • Integrated 15A circuit breaker shuts down outlets in case of power overload
  • Diagnostic LED confirms protection status at a glance
  • Conforms to current UL 1449 3rd Edition safety standards

Flexible Mounting Options
  • Included clips allow mounting horizontally or vertically on a variety of surfaces
  • Long 15-ft. (4.57 m) AC power cord with NEMA 5-15P plug reaches distant outlets
  • All-metal 48 in. housing designed for long life

Package Includes

  • SS7415-15 16-Outlet Industrial Surge Protector, Metal Housing
  • Adjustable mounting clips
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332100290
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps22000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(16) 5-15R
Circuit Breaker (amps)15
Outlet Spacing2.717-in. center-to-center spacing
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1650
UL1449 Let Through Rating500V UL verified
EMI / RFI Filtering  Yes
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Power Cord ColorBlack
Housing ColorSilver
Included Mounting AccessoriesSet of adjustable mounting clamps
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)67mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 3.30 x 52.00
Shipping Weight (lbs.)4.50
Unit Dimensions (hwd / in.)48 x 1.5 x 1.5
STANDARDS & COMPLIANCE
CanadacUL
UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SS741515 model support page.

Related Products

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.