Isobar 12-Outlet Network Server Surge Protector, 15 ft. Cord, 3840 Joules, Diagnostic LEDs, 1U Rack-Mount, Metal Housing
- 12 NEMA 5-15R outlets in exclusive isolated filter banks
- Network-grade 3840-joule surge protection rating
- Mounts into 1U of space in EIA-standard 19 in. racks
- 15A resettable circuit breaker prevents dangerous overloads
- 15 ft. AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
IBAR12
Have a Question?
Overview
Premium protection for essential network workstations, telecom systems, point-of-sale equipment and audio/video systems, the IBAR12 Isobar® 12-Outlet Surge Protector features a network-grade surge protection rating of 3840 joules to defend your sensitive electronics against even the strongest surges and spikes. In fact, Tripp Lite will repair or replace any connected equipment damaged by surges up to $25,000 for life (valid in the U.S., Canada and Puerto Rico only).
The IBAR12 features 12 total outlets—two on the front and 10 on the rear—which are arranged in two exclusive isolated filter banks that prevent equipment connected to one bank from interfering with equipment connected to the other. These internal barriers also prevent disruptive line noise from causing A/V distortion, computer lock-ups, data errors and similar problems. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors remove EMI/RFI interference and prevent system crashes, reboots and performance problems.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the IBAR12 protects all three, covering two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in the event of an overload. A lighted on/off switch with locking cover provides one-touch control over connected components. Diagnostic LEDs show power, protection and line fault status at a glance. The IBAR12 mounts to a wall, under a counter or in 1U of rack space using the included hardware. A 15-foot (4.6-meter) power cord with NEMA 5-15P plug reaches distant outlets.
Features
Network-Grade 3840-Joule Surge Protection for IT or Industrial Electronics
- Protects rack-mounted network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
- Recommended for network workstations, telecom systems, point-of-sale equipment and audio/video systems requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
12 Outlets Accept Wide Range of Electronic Devices
- 12 NEMA 5-15R AC outlets accept most computer, networking and telecom equipment
Isolated Filter Banks Provide Extra Protection
- Outlets arranged in 2 exclusive isolated filter banks to limit noise interaction among connected equipment
- Block disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Black outlets provide basic protection for less sensitive equipment
- White outlets provide highest level of protection (up to 80 dB) for more sensitive equipment
Premium Safety Features
- Lighted on/off switch with locking cover provides one-touch control over connected equipment
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
Flexible Mounting Options
- Mounts into 1U of space in EIA-standard 19 in. racks
- Included mounting hardware also allows installation on wall or under counter
- Long 15 ft. AC power cord with NEMA 5-15P plug reaches distant outlets
- All-metal housing designed for long life
Backed by Tripp Lite's Ultimate Lifetime Insurance
- $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332010162 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 150000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Red illuminated power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 60,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended over-voltages and catastrophic occurrences |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | 2 |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options |
Housing Color | Black |
Included Mounting Accessories | Included mounting flanges are pre-installed for 1U rackmount installation and can be re-configured to support a variety of mounting options |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | Distance between front outlets = 38.9mm; Distance between rear outlets = 38.9mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.10 x 2.50 x 20.20 |
Shipping Weight (lbs.) | 6.10 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4 |
Unit Weight (lbs.) | 4.6 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | Approved for Canada by ETL |
Approvals | Exceeds IEEE 587 category A&B specifications |
UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd Edition by ETL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the IBAR12 model support page.
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.