Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

Model Number: SM2200RMXL2UTAA


  • 2.2kVA / 2200VA / 1920W line interactive 2U rack/tower UPS, Sine Wave
  • Extended runtime options up to 1600W, 0.9 Power Factor, Interactive LCD interface
  • USB, RS232, EPO and slot for network communication card options
  • 120V NEMA 5-20P input, 4 NEMA 5-15R & 4 NEMA 5-15/20R outlets
  • TAA Compliant for GSA Schedule purchases
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SM2200RMXL2UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Tripp Lite's unique configuration excels in exceptionally poor-power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 96% line-mode efficiency offers reduced heat emissions and operating costs. Communications interfaces support communications via USB, DB9 serial and a slot for an optional network management card. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. PowerAlert UPS monitoring and auto-shutdown software is available via free download. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Tripp Lite SMART2200RMXL2U line interactive 2U rack/tower UPS with 2200VA / 2.2kVA / 1920W capacity and extended runtime optionsLine interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
  • NEMA 5-20P input plug; 4 NEMA 5-15/20R and 4 5-15R output receptacles, Two independently switched output load banks
  • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
  • High 96% efficiency rating in line-power mode offers reduced power consumption and BTU emisssions
  • Internal batteries offer 12 minutes at 50% load (960W) and 4.5 minutes at 100% load (1920W)
  • Extended runtime is available with optional BP48V24-2U / BP48V242UTAA (limit 1) OR BP48V60RT3U / BP48V60RT3UTAA (no limit), Output is reduced to 1600 watts maximum with external battery packs
  • External battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
  • Following an extended power outage, the UPS will automatically restart into line-power mode, begin powering connected equipment and recharge the battery system, all without user interaction
  • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
  • LCD interface also supports a number of advanced user setup and operating preferences
  • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
  • Communications interfaces support communications via USB, DB9 serial and slot for network management card options; Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Built-in Emergency Power Off (EPO) interface with cable

Package Includes

  • SM2200RMXL2UTAA TAA Compliant UPS system
  • USB, Serial & EPO cabling
  • 4 post installation kit
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant VMware ready application
Windows IT Pro Readers' Choice Award Runner Up Windows IT Pro Community Choice Runner Up

Specifications

OVERVIEW
UPC Code037332152800
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)2200
Output kVA Capacity (kVA)2.20
Output Watt Capacity (Watts)1920
Output kW Capacity (kW)1.92
Power Factor  0.87
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-14%, +6%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Output Capacity DetailsOutput is reduced to 1600 watts maximum when used with external battery packs
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)16A (120V)
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-20P
UPS Input Cord Length (ft.)10
Recommended Electrical Service20A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  4.5 min. (1920w)
Half Load Runtime (min.)  12 min. (960w)
Expandable Battery RuntimeExtended runtime supported via optional external battery packs; 1600 watts maximum load with external battery packs
External Battery Pack Compatibility   BP48V24-2U (limit 1); BP48V242UTAA (limit 1); BP48V27-2US (multi-pack compatible); BP48V60RT-3U (multi-pack compatible); BP48V60RT3UTAA (multi-pack compatible)
DC System Voltage (VDC)48
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC94-2U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction  Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction  Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage CorrectionVoltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
SwitchesPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Alarm Cancel OperationPower-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible AlarmAudible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating570
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); 2-4 post front rail rackmount (UPSHDEARKIT); 4 post rackmount short-depth (4POSTRAILKITWM); Tower (2-9USTAND); Wallmount (2POSTRMKITWM)
Minimum Required Rack Depth with External Battery Pack (cm)66
Minimum Required Rack Depth with External Battery Pack (in.)26
Minimum Required Rack Depth without External Battery Pack (cm)61
Minimum Required Rack Depth without External Battery Pack (in.) 24
Optional Mounting Accessory NotesOptional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary Form FactorRackmount
Primary UPS Depth (mm)490
Primary UPS Height (mm)88
Primary UPS Width (mm)440
Rack Height2U
Shipping Dimensions (hwd / in.)8.80 x 24.00 x 20.90
Shipping Weight (lbs.)78.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)3.46 x 17.32 x 19.29
UPS Power Module Weight (kg)26.13
UPS Power Module Weight (lbs.)57.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  306
Battery Mode BTU / Hr. (Full Load)  1157
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)145
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS; Individually controllable load banks
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances); TAA Compliant; Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsSAFETY STANDARD (U.S.) - UL1778:2014 (5th Ed) R10.17; SAFETY STANDARD (CANADA) - CAN/CSA-C22.2 No. 107.3-14 (3rd Ed) + GI1 / FCC/ICES COMPLIANT - CLASS A
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SM2200RMXL2UTAA model support page.

Accessories

UPS Battery Packs
  Model Number Description
BP48V242UTAA | UPS Battery Packs BP48V242UTAA TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)
BP48V60RT3UTAA | UPS Battery Packs BP48V60RT3UTAA TAA-Compliant External 48V 3U Battery Pack for select Tripp Lite UPS systems (BP48V60RT3UTAA-Compliant)
UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
Power Distribution Units (PDUs)
  Model Number Description
PDU1220 | Power Distribution Units (PDUs) PDU1220 2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. Cord, 1U Rack-Mount
PDUB20 | Power Distribution Units (PDUs) PDUB20 1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount
Rack Accessories
  Model Number Description
4POSTRAILKITWM | Rack Accessories 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.

Extended Warranties

Part Number Description
WEXT1K 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2K 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3K 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.