Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 1.5 ft. Cord

Model Number: PS-602-HG


Medical-grade power strip with 1.5 ft. cord provides versatile power distribution outside of patient-care vicinities.
  • Approved for use outside of patient-care vicinities
  • Complies with UL 1363 specifications
  • 1.5 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 6 NEMA 5-15R-HG hospital-grade outlets
  • Easy to mount on a variety of surfaces
  • Exclusive, patented anti-microbial coating - 99.9% effective in inhibiting bacteria and viruses

Overview

The PS-602-HG Medical-Grade Power Strip supplies power outside of patient-care vicinities, such as administrative areas or in resident rooms of long-term care facilities that do not use line-operated electrical equipment for diagnostic, treatment or monitoring purposes. Compliant with UL 1363 specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and six NEMA 5-15R-HG hospital-grade outlets.

Anti-Microbial Protected with EPA Registered and FDA Compliant Silver Ionic Technology known to inhibit growth of Microbes on surfaces.

A built-in resettable 15A circuit breaker controls power to all outlets and protects the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 1.5 ft. power cord eliminates excess cordage that needs to be wrapped.

Keyhole mounting tabs and flanges make installing this power strip easy. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications
Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in keyhole mounting tabs and flanges make the PS-602-HG easy to install on a variety of surfaces
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Package Includes

  • PS-602-HG UL 1363 Medical-Grade Power Strip with six 15A Hospital-Grade Outlets and 1.5 ft. Cord
  • Owner’s Manual
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332121042
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15 amp circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A, 120V
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)1.5
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Switchesno
PHYSICAL
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)38.7mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 5.80 x 14.40
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
Unit Weight (lbs.)2.00
CERTIFICATIONS
UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
CanadacUL (Series Number: AGIB12015SL)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.