Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Extension Cable (M/F), Beige, 6 ft.

Model Number: U024-006-BE


Extends your existing USB 2.0 Type-A connection by 6 ft.
  • Supports data transfer rates up to 480 Mbps
  • Premium foil and braid shielding
  • Gold-plated connectors and contacts
  • Twisted 28/24 AWG data/power lines
  • Backward compatible with earlier USB generations

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U024-006-BE USB 2.0 Hi-Speed Extension Cable (M/F) attaches to your current USB 2.0 Type-A cable to extend it by six feet. It supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded gold-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Extends an Existing USB-A Cable an Extra 6 ft.
  • Female USB-A connector attaches to current USB 2.0 cable
  • Supports data transfer rates up to 480 Mbps
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded gold-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • U024-006-BE USB 2.0 Hi-Speed Extension Cable (M/F), Beige, 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198754
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)0.50 x 6.40 x 8.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB; USB 2.0 (High Speed)
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U209-000-R | USB, Lightning & FireWire U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Resources & Downloads

support icon

Do you own a
U024-006-BE

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.