Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

Model Number: U344-001-HDMI-R


  • Connect a HDMI TV to a computer's USB 3.0 port
  • Up to six adapters can be added to one computer
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
  • Windows and Intel Mac compatible
  • Compatible with Ubuntu 14.04.2
  • 3-year limited warranty

Overview

Tripp Lite's U344-001-HDMI-R USB 3.0 to HDMI Multi Monitor External Video Adapter allows you to connect an additional monitor or projector to the USB 3.0 port on your computer/laptop. Up to six adapters can be used simultaneously, allowing the user to connect up to six additional monitors to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz). Windows and Intel Mac compatible.

Features

  • Add an additional HDMI monitor/TV through a single USB 3.0 port
  • Use up to six adapters simultaneously, adding up to six additional monitors/TVs to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Bus powered...no external power adapter needed
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10
  • Compatible with Intel Mac OS X 10.8.5 and later, Supports Mac 10.11. Supports both 32- and 64-bit.
  • Uses DisplayLink DL3500 chipset

System Requirements

  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10
  • Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • (1) U344-001-HDMI-R
  • (1) Driver CD
  • (1) USB 3.0 Cable
  • (1) Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174208
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.90 x 5.30 x 3.50
Shipping Weight (lbs.)0.19
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); HDMI; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.