Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

Model Number: U339-002


SuperSpeed ( 5Gbps ) Data Transfer over USB 3.0
  • Read and Write to two drives simultaneously
  • Supports 2.5" or 3.5" SATA drives up to 6TB
  • Docking functionality compatible with Windows, MAC, and Linux systems
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lites U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station allows two SATA 2.5in or 3.5in hard drives (HDD) or solid state drives (SSD) to be connected simultaneously to a computer through USB. Supports 2.5" and 3.5" drives up to 6TB. Will support larger capacity drives as they become available. Off-line cloning allows hard drive duplication without being connected to a computer.

Utilizing SuperSpeed USB 3.0, this docking station provides data transfer rates of up to 5 Gbps, but is also backward compatible with USB 2.0 systems (data transfer rates up to 480 Mbps).

Features

  • Dual SATA docking station enables the connection of two 2.5” or 3.5” hard drives via a computer’s USB port.
  • Easy set-up eliminates the need for time-consuming internal installation and facilitates access to a hard drive’s contents.
  • Offline cloning functionality allows hard drive duplication with the touch of a button – a host computer connection is not needed.
  • An LED progress bar displays cloning status.
  • Supports USB 3.0 connections with data transfer rates up to 5Gbps.
  • Compliant with SATA HDD or SSD drives up to SATA III
  • Backwards compatible with USB 2.0 and USB 1.1 standards.
  • Docking functionality compatible with Windows, MAC, and Linux systems

System Requirements

  • (x2) 2.5” or 3.5” SATA Hard Drive.
  • Computer with an available USB port. Note: A USB 3.0 port is required to achieve maximum transfer speeds up to 5Gbps. Cloning functionality will not work if the U339-002 is connected to a computer.
  • Docking functionality compatible with Windows, Mac and Linux systems.
  • Offline clone copies data from the master drive to the slave drive, leaving the remaining data unallocated. Windows computers will be able to reallocate the remaining data, whereas Mac and Linux computers will not.

Package Includes

  • U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station
  • 2.5-ft. USB 3.0 Device Cable
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 1.5A; Output:12V, 3A)
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181299
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 12V, 3A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
External Power Supply Output Specs (V / A)12V / 3A
External Power Supply Cord Length (ft.)4.9
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Read, Write, Power); Blue (Clone)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)2.70 x 6.30 x 8.00
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)2.4 x 6 x 4.4
Unit Packaging TypeBox
Unit Weight (lbs.)0.9
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  122.8 BTU/Hr
Power Consumption (Watts)36
CONNECTIONS
Ports2
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(2) 22 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3-ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10-ft.
U322-015 | USB, Lightning & FireWire U322-015 USB 3.0 SuperSpeed Device Cable (AB M/M), 15-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.