Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB-C cable with antibacterial material provides up to 240W for powering and charging a MacBook Pro via USB-C charger or power bank.

  • Soft, flexible silicone jacket allows easy bending and avoids messy tangling
  • Constructed with antibacterial material proven effective in inhibiting E. coli and staph
  • Power Delivery cable supports 5A (240W) for fast-charging large-capacity devices
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers
  • Light blue jacket permits fast, easy identification in a crowded docking station or hub
  • 3-year limited warranty

Features

USB-C Cable Connects Devices for Charging or Transferring Data
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including a MacBook Pro, iPad, iMac, Chromebook or Windows laptop. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet.

Innovative Soft Cable Jacket Prevents Tangles, Allows Flexible Bends
Very flexible for convenient on-the-go connections, this ultra-soft silicone-layered jacket avoids nasty tangles in your backpack or laptop bag and feels nice to the touch. Plus, it bends easily for connecting to devices in tight spaces or around obstacles.

PD Charging Cable Supports up to 240W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 48V 5A (240W), more than sufficient for fast charging, syncing and powering most large-capacity devices, including the MacBook Pro. It is backward compatible with lower wattages, including 100W and 60W, and will communicate with the connected device to determine what level of power can be supported. This USB-C to USB-C cable also supports USB 2.0 data transfer rates up to 480 Mbps.

Provides Extra Protection Against Certain Bacteria
The molded connectors and jacket are constructed using an antibacterial material that is effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this Safe-It™ cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Light Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The USB cable has a light blue jacket, which is easy to identify quickly in a crowded docking station or USB hub and helps prevent the cable from becoming accidentally disconnected.

System Requirements

Devices with USB-C or Thunderbolt 3 ports

Package Includes

U040AB-006CS5LB USB-C to USB-C Cable (M/M), Light Blue, 6 ft. (1.8 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332276797
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps5
Maximum Input Watts240
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.1
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Nickel
Connector StyleStraight
PHYSICAL
Material of ConstructionSilicone
Cable Jacket ColorLight Blue
Connector ColorLight Blue
Cable Jacket MaterialTPE
Cable Jacket RatingFT2
Cable Outer Diameter (OD)5.0MM
Wire Gauge (AWG)30/29/22
Cable Length (ft.)6.6
Cable Length (in.)78.7
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140° F (-10° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range10% to 85%, Non-Condensing
Power Provided to Connected Device(s)240W (48V/5A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product CertificationsUL 94
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub with Power Supply U223-007 U223-007 7-Port USB 2.0 Hub with Power Supply
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.