Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to Mini DisplayPort Adapter (M/F) - 3.1, Gen 1, 3840 x 2160 (4K), 5 Gbps, Aluminum Housing

Model Number: U444-06N-MDP-AL New


USB-C to Mini DisplayPort converter connects an mDP monitor to your MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

USB-C to Mini DisplayPort Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to Mini DisplayPort adapter connects a Mini DisplayPort (mDP) monitor to the USB-C or Thunderbolt 3 port on your computer, tablet, laptop, notebook, MacBook, Chromebook, Ultrabook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger screen. It saves you money by allowing you to use your existing mDP display instead of buying a new monitor.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video and Digital Audio to a Mini DisplayPort Monitor
To send Ultra High Definition video and digital audio to an mDP television, projector or monitor, connect the mDP port to the display using an mDP cable (such as Tripp Lite’s P584-Series, sold separately). The mDP port supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as well as 48-bit Deep Color (16 bits per channel). The USB-C to Mini DisplayPort cable transfers data at rapid USB 3.1 Gen 1 speeds up to 5 Gbps. It also supports 4:4:4, 4:2:2 and RGB chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to Mini DisplayPort adapter requires no software or drivers to download and install. It’s backward compatible with 1080p displays, so you can use it with legacy equipment. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode. The lightweight aluminum housing is about half the size of a credit card, so it fits comfortably into your laptop bag, purse or briefcase for connecting to mDP monitors anywhere.

Typical Applications

  • Connect your laptop to a Mini DisplayPort monitor in a lecture hall or conference room for a video presentation
  • Add a secondary monitor to the MacBook, Chromebook or laptop in your office or home workspace
  • Stream online video or games from your computer on a larger Mini DisplayPort monitor

Package Includes

  • U444-06N-MDP-AL USB-C to Mini DisplayPort Adapter (M/F), Aluminum Housing
  • Quick Start Guide

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort 1.2 Alternate Mode (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
  • Display device with Mini DisplayPort input

RoHS compliant

Specifications

OVERVIEW
UPC Code037332236128
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.2
Product Length (ft.)0.5
Product Length (m.)0.2
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorSilver; White
Material of ConstructionPVC and ABS
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)0.39 x 2.0 x 0.98
Unit Packaging TypeBox
Unit Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  4.27 BTU/Hr
Power Consumption (Watts)1.25
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Ports1
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1MINI DISPLAYPORT (FEMALE)
Side B - Connector 2USB Type-C (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionMDP: 3840 X 2160 (4K X 2K) @ 60HZ
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
TechnologyDisplayPort; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P584-003 | Digital Signage & Audio/Video P584-003 Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 3-ft.
P584-006 | Digital Signage & Audio/Video P584-006 Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6-ft.
P584-010 | Digital Signage & Audio/Video P584-010 Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 10-ft.

Resources & Downloads

support icon

Do you own a
U444-06N-MDP-AL

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.