USB to Null Modem Serial FTDI Adapter Cable with COM Retention (USB-A to DB9 M/F), 18-in. (45.72 cm)
Part Number: U209-18N-NULL
Connect a RS-232 Null Modem serial device to the USB-A port on your computer, laptop or tablet.
- Supports data transfer speeds up to 256 Kbps
- Premium foil and braid shielding reduces EMI/RFI line noise
- Compatible with Windows®, Mac® and Linux®
- No external power source required
- Integrated FTDI FT232RL chipset
- 3-year limited warranty
Features
- Solves DCE/DTE conflicts without additional cross-wired serial cables or adapters
- Supports data transfer speeds up to 256 Kbps—twice as fast as a built-in serial port
- No external power source required
- Portable 18 in. design fits perfectly into laptop bag
- COM retention for automatic reassigning of COM values to ports in case of disconnection or reboot
- Integrated FTDI FT232RL chipset
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors with gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Flexible PVC jacket easy to install in tight spaces
Broad Compatibility
- Compatible with Windows, Mac and Linux operating systems
System Requirements
- Computer or other device with available USB port and Windows XP or later, Mac OS X 10.3 or later, or Linux
Package Includes
- U209-18N-NULL USB to Null Modem Serial FTDI Adapter Cable (USB-A to DB9 M/F), 18 in.
- Driver CD
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332198297 |
INPUT
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 0.5 |
PHYSICAL
Color | Black; Silver |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 1.5 |
Shipping Dimensions (hwd / in.) | 1.50 x 3.70 x 4.50 |
Shipping Weight (lbs.) | 0.30 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 14 to 131 F ( -10 to 55 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 1.7 BTU/Hr |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DB9 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images