VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m)
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Integral strain relief protects against cable stress and cracking
- This product is covered by a Lifetime Limited Warranty (coverage details)
P500-003
Have a Question?
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coax (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
Specifications
OVERVIEW
UPC Code | 037332203564 |
Technology | Coax; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.