VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- VW-1 and CM Rated Jacketing
- 3.5mm Stereo Plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
P504-010
Have a Question?
Features
- Extend both Video and Audio signals
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
- HD15 male to HD15 male molded connectors
- Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
- VW-1 and CM Rated Jacketing
Specifications
OVERVIEW
UPC Code | 037332135797 |
Technology | Coax; VGA/SVGA; Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.80 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.