Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Up to 1000 ft., TAA


  • Splits a single VGA signal into 5 (1 local, 4 remote)
  • EDID copy feature ensures optimal display compatibility
  • Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • Can further expand the range and number of monitors by adding B132-110A (Video Only) repeaters
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-004-2

Have a Question?
Contact Us

Overview

Tripp Lite's B132-004-2 allows you to split a single VGA signal into 5 (1 local, 4 remote). Increase the number of displays to up to 25 (1 local, 24 remote) by daisy-chaining up to six B132-004-2 units together. Along with a B132-100-1 or B132-100-WP-1 remote receiver unit, you can extend a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6).

The range and number of monitors can be further expanded by adding B132-110A (Video Only) repeater units. Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location. A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.

For optimal video image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The transmitter unit features functionality that allows for the EDID information from a connected display to be copied and sent to the connected computer, providing optimal compatibility. Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted. Up to three B132-004-2 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket. Ideal for digital signage situations, such as retail, schools, churches, etc. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Splits a single VGA signal into 5 (1 local, 4 remote)
  • Increase the number of displays to up to 25 (1 local, 24 remote) by daisychaining up to six B132-004-2 units together
  • A B132-100-1 or B132-100-WP-1 remote receiver unit is required for each connected monitor
  • Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
  • Can further expand the range and number of monitors by adding B132-110A (Video Only) repeaters
  • EDID copy feature ensures optimal display compatibility
  • Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location
  • A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Includes mounting hardwarethat allows unit to be wallmounted, rackmounted or pole mounted.
  • Up to three B132-004-2 units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19 in. rackmount bracket
  • Ideal for digital signage situations, such as retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • 4 Port Extender/Splitter local (Transmitter) unit
  • 1 ft. VGA daisychain cable
  • Mounting hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332178442
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 10.20
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.2 x 5.3 x 3.9
Unit Weight (lbs.)0.85
COMMUNICATIONS
Max 1024 x 768 Range (ft)1000
Max 480P Range (ft)1000
Max 1440 x 900 Range (ft)500
Max 1080i Range (ft)500
Max 1080P Range (ft)500
Max 1920 x 1440 Range (ft)500
Max 480i Range (ft)1000
Max 640 x 480 Range (ft)1000
Max 800 x 600 Range (ft)1000
Max 1600 x 1200 Range (ft)500
Max 1920 x 1200 Range (ft)500
Max 720P Range (ft)500
CONNECTIONS
Ports4
Side A - Connector 1HD15 (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

You can verify that the EDID information was copied by viewing the Display Settings screen on your computer. If the model name of the monitor that you copied is shown in the Display field of the screen, the EDID information was copied successfully.
When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B1320042 model support page.

Accessories

Copper Network Cables
  Model Number Description
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B132-004-RB | Digital Signage & Audio/Video B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
B132-100-1 | Digital Signage & Audio/Video B132-100-1 VGA over Cat5/6 Extender, Box-Style Receiver for Video, Up to 1000 ft., TAA
P502-006 | Digital Signage & Audio/Video P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P524-01K | Digital Signage & Audio/Video P524-01K Zero-Skew UTP Bulk Patch Cable for RGB Video, 1000 ft.
Network Cables & Adapters
  Model Number Description
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Network Accessories
  Model Number Description
B132-004-RB | Network Accessories B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)

Resources & Downloads

support icon

Do you own a
B132-004-2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.