Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Toolless Cat6a Keystone Jack, Gray, TAA


Terminate the Cat6a wall jack in your HDBaseT installation without using a punchdown tool. Ideal for standard keystone wallplates.
  • Easy to terminate—no punchdown tool required
  • Keystone design for use with standard data wallplate
  • Compatible with all Cat6a cables
  • Meets all EIA/TIA Cat6a requirements

View Full Product Details

Tripp Lite Part Number

BHDBT-001-KJ-GY

Have a Question?
Contact Us

Overview

The BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack terminates the Cat6a wall jack in your HDBaseT installation without using a punchdown tool. Just lace the conductors into the stuffer cap, press the 110 connector, and lock the jack into place. Use in standard keystone wallplates with any Cat6a cable. This jack is UL-listed and meets all requirements for EIA/TIA Cat6a compliance.

Features

Optimal Solution for HDBaseT Installations where Patching is a Must!
  • Cat6a design is built for ultra-fast performance
  • Works with standard keystone wallplates
  • Terminates your Cat6a wall jack without using a punchdown tool
  • Compatible with all Cat6a cables

Superior Construction for Superior Performance
  • UL-listed
  • Meets all EIA/TIA Cat6a requirements

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing

Package Includes

  • BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332190499
PHYSICAL
ColorGray
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1110 IDC
PoE TypeType 3 PoE++/UPoE (60W, IEEE 802.3bt)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; HDBaseT
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
HDBaseT can transmit uncompressed Ultra High Definition (UHD) 4K video up to 328 ft. You can add multiple HDBaseT transceivers to extend UHD 4K signals up to 2,000 ft. and 1080p signals up to 3,000 ft.

Learn More and Browse Models
See All

Additional FAQs may be available on the BHDBT001KJGY model support page.

Accessories

Copper Network Cables

  Model Number Description
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. N261-003-BK N261-003-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. N261-005-BK N261-005-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. N261-010-BK N261-010-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft. N261-014-BK N261-014-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. N261-020-BK N261-020-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. N261-025-BK N261-025-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft.

Digital Signage & Audio/Video

  Model Number Description
HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (150 m), TAA BHDBT-K-E3SI-ER BHDBT-K-E3SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (150 m), TAA
HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 4K x 2K @ 30Hz / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA BHDBT-K-E3SI-LR BHDBT-K-E3SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 4K x 2K @ 30Hz / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft., TAA BHDBT-K-E3SPI-L BHDBT-K-E3SPI-L HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft., TAA
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA BHDBT-K-PI BHDBT-K-PI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA
HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. BHDBT-K-PI-LR BHDBT-K-PI-LR HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft.
HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70M), TAA BHDBT-K-SI BHDBT-K-SI HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70M), TAA
HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (150M) BHDBT-K-SI-ER BHDBT-K-SI-ER HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (150M)
HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100M) BHDBT-K-SI-LR BHDBT-K-SI-LR HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100M)
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power, Serial & IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA BHDBT-K-SPI BHDBT-K-SPI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power, Serial & IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA BHDBT-R-SI BHDBT-R-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA
HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA BHDBT-R-SI-LR BHDBT-R-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA
HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA BHDBT-T-SI-4X2 BHDBT-T-SI-4X2 HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500 ft., TAA
HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA BHDBT-T-SI-4X4 BHDBT-T-SI-4X4 HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA
HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA BHDBT-TR-SI BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA
HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m) BHDBT-TR-SI-ER BHDBT-TR-SI-ER HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m)
HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m) BHDBT-TR-SI-LR BHDBT-TR-SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)

Network Cables & Adapters

  Model Number Description
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. N261-003-BK N261-003-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. N261-005-BK N261-005-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. N261-010-BK N261-010-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft. N261-014-BK N261-014-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. N261-020-BK N261-020-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft.
Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. N261-025-BK N261-025-BK Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft.

Resources & Downloads

support icon

Do you own a
BHDBT-001-KJ-GY
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.