Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Standard Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft.

Model Number: P568-050-EZ


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • Standard Speed HDMI and HDCP compliant
  • Supports HD Video resolutions up to 1080p

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 50 ft. Standard Speed HDMI Easy Pull All-in-One Monitor Cable makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HDMI connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is reattached. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through a single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps. In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • In most applications, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display

Package Includes

  • Standard Speed HDMI Easy Pull Cable, 1080p, Digital Video with Audio (M/M), 50-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142214
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 5.00 x 7.00
Shipping Weight (lbs.)1.85
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.

Additional FAQs may be available on the P568050EZ model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.