Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Speed Mini-HDMI Cable, Digital Video with Audio (M/M), 6 ft.

Model Number: P572-006


  • Premium double shielded digital video cable
  • 24K gold-plated connectors provide optimal signal transfer
  • HDMI 1.3 Compliant - 10.2Gbps

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 6ft Mini-HDMI to Mini-HDMI cable allows you to connect Digital Cameras, Camcorders, and other digital devices to an HDTV with a mini-HDMI connector, or two devices utilizing Mini-HDMI. Cable is HDMI 1.3 compliant, which increases the current HDMI standard's bandwidth from 165 MHz, or about 4.95 gigabits per second, to 340 MHz, or about 10.2 gigabits per second. This means you get a more consistent, clean audio and video signal from point A to point B. 24K gold-plated connectors ensure the ultimate in error free signal transfer. RoHS compliant.

Features

  • 6ft, Mini-HDMI to Mini-HDMI
  • HDMI 1.3 Compliant
  • 24K Gold Connectors
  • RoHS Compliant

Package Includes

  • 6ft mini-HDMI to mini-HDMI Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332137920
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 9.00
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1MINI HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B122-000 | Digital Signage & Audio/Video B122-000 HDMI In-Line Signal Booster/Extender, 1920x1200 (1080P) @ 24Hz (HDMI F/F), Up to 150 ft., TAA

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.