Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to HDMI Adapter

Model Number: U444-06N-HD


Connects your existing HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
  • Supports HD video resolutions up to 2048 x 1152 (1080p) @ 60 Hz
  • Supports 5.1-channel surround sound
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Driver CD included for device compatibility
  • 3-year limited warranty

Overview

The U444-06N-HD USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F) helps you transmit digital audio and 1080p video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 1080p.

You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.

Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the HDMI port to your display using an HDMI cable (sold separately).

The U444-06N-HD adapter supports HD video resolutions up to 2048 x 1152 (including 1080p) at 60 Hz and 5.1-channel surround sound. It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. You can use up to six adapters to connect six additional displays to a Windows device at the same time.

Features

Connects an HDMI Display to Your USB-C or Thunderbolt 3 Device
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Compatible with Windows and Mac computers
  • Add up to 6 adapters to connect 6 displays to a Windows source device

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 1080p Video and Digital Audio
  • Supports HD video resolutions up to 2048 x 1152 (including 1080p) @ 60 Hz
  • Supports 5.1-channel surround sound
  • Resumes automatically from hibernation and suspend modes

Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Ready for Instant Use
  • Driver CD included for device compatibility
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-1080p displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port
  • Windows 7 and later or Mac OS X 10.8.5 and later (32- and 64-bit versions)
  • Also supports Surface tablets running non-RT Windows 8 or 8.1
  • Display device with HDMI input

Package Includes

  • U444-06N-HD USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F)
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189301
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.20 x 5.20 x 0.90
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range0C ~ 70C (32F ~ 158F)
Storage Temperature Range10C ~ 70C (14F ~ 158F)
Relative HumidityLess than 85%, Non-Condensing
Operating Humidity Range10% ~ 85% RH
Storage Humidity Range5% ~ 90% RH
CONNECTIONS
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
HDCP Specification1.3
TechnologyUSB 3.1 (Gen 1); HDMI; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the U44406NHD model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16-ft.
P569-003 | Digital Signage & Audio/Video P569-003 High Speed HDMI Cable with Ethernet, Digital Video with Audio (M/M), 3-ft.
P569-006 | Digital Signage & Audio/Video P569-006 High Speed HDMI Cable with Ethernet, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 6-ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 10-ft.
P569-016 | Digital Signage & Audio/Video P569-016 High Speed HDMI Cable with Ethernet, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 16-ft.

Resources & Downloads

support icon

Do you own a
U444-06N-HD

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.