Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)

Model Number: SRSHELF2PDP


  • Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
  • 2 or 4 post rack compatible
  • 21 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Use two shelves back to back to create a deep fixed shelf in 2POST racks
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF2PDP is a 2U cantilever mount fixed shelf. Cantilever shelf supports monitors and other equipment with a 60lb capacity. Shelf is compatible with 2 or 4 post rack enclosure cabinets. The SRSHELF2PDP is 21 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks. Required mounting hardware is included.

Features

  • 2U cantilever mount fixed shelf
  • Cantilever shelf supports monitors and other equipment with a 60lb capacity
  • Shelf is compatible with 2 or 4 post rack enclosure cabinets
  • SRSHELF2PDP is 21 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179333
PHYSICAL
Shipping Dimensions (hwd / in.)3.90 x 19.50 x 21.50
Shipping Weight (lbs.)7.50
Unit Dimensions (hwd / in.)3.5 x 19 x 21
Unit Weight (lbs.)5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRSHELF2PDP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.