Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6 ft.

Model Number: P318-006-MF


Extends the connection distance between your iPhone, mobile phone or computer headset by 6 ft.
  • 6-ft, 3.5mm 4-position TRRS Headset Extension Cable
  • Fully-molded for a lifetime of use

Overview

Tripp Lite P318-006-MF extends the connection distance between your iPhone, mobile phone or computer headset by 6 ft. The cable features a 4-ring 3.5mm (1/8" TRRS) MALE on one end and a 3.5mm (1/8" TRRS) FEMALE on the other. To ensure long-lasting performance, this high-quality 3.5mm audio extension cable features molded PVC strain relief at each of the connectors, which prevents the cable termination points from bending at sharp angles, in turn reducing the risk of cable damage.

Features

  • Molded strain-relief prevents the cable from being bent at sharp angles at the TRRS connectors to minimize the stress at the plug termination point
  • Provides greater flexibility by enabling you to move more freely, while working at your computer with VOIP applications (Skype, chat programs)
  • 4-pole 3.5mm male/female connectors with molded PVC strain relief
  • Nickel-plated connectors
  • 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
  • Length: 2 meters (6 ft)

System Requirements

  • Headset and equipment with 4-position TRRS 3.5mm connections

Package Includes

  • 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184597
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
CONNECTIONS
Side A - Connector 13.5MM, 4-POSITION (FEMALE)
Side B - Connector 13.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P318-06N-FMM | Digital Signage & Audio/Video P318-06N-FMM 3.5mm 4-Position Female to (x2) 3.5mm 3-Position Male Audio Headset Splitter Adapter, 6-in.
P318-06N-MFF | Digital Signage & Audio/Video P318-06N-MFF 3.5mm 3-Position Female (x2) to 3.5mm 4-Position Male Audio Headset Splitter Adapter, 6-in.

Resources & Downloads

support icon

Do you own a
P318-006-MF

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.