1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired
- Delivers pure sine-wave 230V AC power from AC or DC source
- 1000W continuous output power; 2000W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged steel housing resists moisture and impact
- 2-year limited warranty
APSX1012SW
Have a Question?
Features
- Generates 230V pure sine-wave power from 12V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, fleet vehicles and emergency vehicles
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 1000W of continuous power
- 2000W of peak power to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 16.6 ms
- DIP switches configure high and low voltage auto-transfer
3-Stage 4/40A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite's APSSWTEMP
- RJ45 communication port allows connection of optional remote control module, such as Tripp Lite's APSRMSW with 32-ft. (9.75 m) cord
Easy Operation
- LEDs indicate battery voltage, charger and inverter status
- On/off button provides one-touch control
Rugged Steel Housing
- Resists moisture, vibration, impact and high-humidity environments
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332161338 |
INPUT
Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
Nominal Input Voltage Description | 170-264V +/- 3% |
Recommended Electrical Service | DC INPUT: Requires 12VDC input source capable of delivering 240A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 200A minimum battery system fusing is recommended. |
Maximum Input Amps / Watts | DC INPUT: Full continuous load - 240A at 12VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (8.7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
Input Connection Type | DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
Voltage Compatibility (VAC) | 220-240 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Pure Sine Wave Output | Yes |
Output (Watts) | 1000 |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | Hardwire |
Continuous Output Capacity (Watts) | 1000 |
Peak Output Capacity (Watts) | 2000 |
Output Voltage Regulation | Nominal 230v +/- 5% |
Output Frequency Regulation | 50/60 Hz (+/- 0.5 Hz) |
Overload Protection | Includes 7A input breaker dedicated to the charging system and 7A output breaker for AC output loads |
BATTERY
Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 12 |
Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery(optional) |
Battery Charge | Includes selectable 4~40 amp DC charging system. |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of front panel LED's display inverter status, charger status, as well as battery voltage status |
Switches | The inverter provides a RJ-45 port for optional APSRMSW remote control. RJ45 port operates with standard RS485 interface (APSRMSW sold separately) |
Audible Alarm | Audible status indicators 10.5V (low battery)/21V start alarm |
PHYSICAL
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Material of Construction | Powder-Coated Steel |
Receptacle Color | Grey |
Shipping Dimensions (hwd / in.) | 13.00 x 12.60 x 21.47 |
Shipping Weight (lbs.) | 36.37 |
Unit Dimensions (hwd / in.) | 7.25 x 8.75 x 18 |
Unit Weight (lbs.) | 31.5 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 16 ms. maximum |
Low Voltage Transfer to Battery Power | 170 VAC (+/- 3%) DEFAULT OR 190V +/-3% (user-selectable) |
High Voltage Transfer to Battery Power | 264 VAC +/- 3% |
SPECIAL FEATURES
Load Sensing | 100W |
STANDARDS & COMPLIANCE
Approvals | Tested to EN62040-1 (CE), EN62040-2 (EMC), RoHS |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the APSX1012SW model support page.
Related Products
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
APSSWTEMP | Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3H | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.