2-Port DisplayPort KVM Switch 4K 60 Hz with Audio, Cables and USB Peripheral Sharing
- Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Switch between computers via remote selector, hotkeys or mouse
- Supports DisplayPort Dual Mode (DP++), EDID and HDCP
- Upgradable firmware
- Compatible with Windows®, Mac®, Linux and Sun
- 3-year limited warranty
Overview
By adding a powered USB 2.0 hub (sold separately) to the switch, you increase functionality by allowing USB peripherals—such as printers, hard drives, scanners, webcams and thumb drives—to be shared between computers. You can also plug microphones and speakers into the 3.5 mm mini-stereo jacks. Because audio and the B004-DP2UA2-K can be switched independently of each other, you can access one computer while listening to audio on the other.
All necessary cables are included. The B004-DP2UA2-K supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, 2.1-channel surround sound, HD Audio, EDID and HDCP. All connected computers receive the console monitor’s EDID information to ensure top video quality.
The B004-DP2UA2-K is easy to set up with no software or drivers to install. It supports Windows, Mac, Linux and Sun. It also supports DisplayPort Dual Mode (DP++) for directly outputting single-link DVI or HDMI signals via adapter.
Features
- Switch between computers using remote port selector, hotkeys or mouse wheel
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports DisplayPort Dual Mode (DP++) for directly outputting single-link DVI or HDMI signals via adapter
- Auto Scan feature cycles between computers at regular intervals for at-a-glance observation of activity
- Multi-Stream Transport (MST) lets you use multiple monitors via one DisplayPort connector
Independent Audio Switching
- 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment between computers
- Listen to audio files on one computer while accessing the other computer
- Supports 2.1-channel surround sound and HD Audio (through DisplayPort playback)
Independent USB 2.0 Peripheral Sharing
- Adding an optional USB hub (sold separately) allows connection of peripherals, such as printers, hard drives, scanners, webcams and thumb drives
Easy Plug-and-Play Setup and Use
- Compatible with Windows, Mac, Linux and Sun
- Bus-powered with no external power supply, software or drivers to install
- Compliant with EDID and HDCP
- Upgradable firmware
- Works with multimedia keyboards, multi-function mice, and wireless keyboards and mice
System Requirements
- DisplayPort monitor capable of supporting highest resolution of any computer in installation
- USB keyboard/mouse
- Speakers with 3.5 mm male connector (if using audio function)
Computer
- DisplayPort audio/video port (connecting non-DP computers is not recommended)
- USB port
- 3.5 mm audio jack (if using audio function)
MST requires source computers to be compatible with DisplayPort 1.2 and either a Tripp Lite DisplayPort MST hub or DisplayPort monitors with the ability to daisy-chain
Package Includes
- B004-DP2UA2-K 2-Port DisplayPort KVM Switch 4K 60 Hz
- (2) DisplayPort monitor cables
- (2) USB A/B device cables
- (2) 3.5 mm stereo audio cables
- Remote port selector
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193179 |
Technology | USB 2.0 (High Speed); USB; DisplayPort; Stereo Audio |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @60 Hz |
INPUT
Bus Powered | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | KVM FOCUS (ILLUMINATES SOLID); AUTO-SCAN (FLASHES) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 6.70 x 9.40 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.1 x 3.7 x 3.7 |
Unit Weight (lbs.) | 0.26 |
COMMUNICATIONS
Port Control | Hotkeys, OSD, Remote Toolbar |
IP Remote Access | No |
EDID Compatible | Yes |
CONNECTIONS
Ports | 2 |
PC/Server Connections | USB; DisplayPort |
Side A - Connector 1 | (2) DISPLAYPORT (FEMALE) |
Side A - Connector 2 | (2) 3.5MM (FEMALE) |
Side A - Connector 3 | (2) USB B (FEMALE) |
Side B - Connector 1 | (1) DISPLAYPORT (FEMALE) |
Side B - Connector 2 | (1) 3.5MM (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | CAN BE SET TO 3, 5, 10 OR 20 SECONDS, WITH 5 SECONDS BEING THE DEFAULT |
Number of Users | 1 |
NIAP-Certified Secure | No |
Displayport Specification | 1.2; 1.3 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Cat5 KVM Switch | No |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P581-006-V2 | DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 6 ft. (1.83 m) |
![]() |
P581-006-VGA-V2 | DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 6 ft. (1.83 m) |
![]() |
P582-006-V2 | DisplayPort 1.2 to HDMI Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K, 6 ft. (1.83 m) |
![]() |
P582-006-V2-ACT | DisplayPort 1.2 to HDMI Active Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K , 6 ft. (1.83 m) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B156-002 | 2-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA |
![]() |
B156-002-DVI | 2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, 3840 x 1200 @ 60Hz, DP1.2, TAA |
![]() |
B156-002-HDMI | 2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.