Model Number: PDUMH30NET

2.9kW Single-Phase Switched PDU, 120V Outlets (16 5-15/20R), L5-30P, 10ft Cord, 2U Rack-Mount, TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUMH30NET-FRONT-L.jpg

 
  • Switched 30A 120V PDU, 2U horizontal rackmount format
  • Reports voltage, frequency & load level via ethernet interface
  • Visual current meter, Reversible housing
  • NEMA L5-30P input plug with attached 10 ft. / 3m line cord
  • 16 NEMA 5-15/20R switched outlets with cord retention brackets
  • Temperature, humidity and contact closure monitoring options
  • TAA Compliant
$57799

PDUMH30NET

$51440

B0013I3ZB4

$57799

7398867

$57799

7398867

$48839

TRPL1PL

$58999

1398085

$51499

12-120-335

$56318

8326355

$54999

02370655

$58099

A7991055

How to Choose a PDU: Switched PDUs

Overview

Tripp Lite single phase Switched PDU / Power Distribution Unit offers advanced network control and monitoring with the ability to turn on, turn off, recycle or lock-out power to each individual receptacle, monitor site electrical conditions and remotely monitor output power consumption. PowerAlert interface supports remote control and custom notification of user-specified conditions via email, secure web, SNMP, Telnet or SSH interface. Individually switched outlets can be controlled in real-time to remotely reboot unresponsive network hardware, or be custom programmed for user-defined power-up and power-down sequences to ensure proper startup of interdependent IT systems and prevent inrush-related overloads as network equipment is first energized. Unused PDU outlets can be electronically locked off to prevent the connection of unauthorized hardware. PDU output current consumption in amps is continuously displayed locally via visual meter and remotely via web/network interface to warn of potential overloads before critical IT mains or branch breakers trip.

Features

  • 30A 120V Switched Power Distribution Unit / PDU with built-in web/network interface(Agency derated to 24A continuous)
  • Attached L5-30P 120V single phase input, 10 ft. / 3m input cord
  • 2U horizontal rackmount form factor
  • 16 NEMA 5-15/20R switched outlets
  • Supports power-on, power-off or reboot of each outlet on a real-time or programmable basis
  • Enables reboot of locked equipment, custom power-on/power-off sequences, load-shedding of optional loads and disabling unused outlets
  • Network interface provides PDU control and data regarding input voltage and total output load level in amps
  • Digital display continuously reports output load in amps in 3 segments(load bank 1, load bank 2, total)
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • Rackmount PDU
  • Installable 2U mounting brackets
TAA compliant
Cisco compatible
RoHS compliant

Specifications

OVERVIEW
PDU Type Switched
OUTPUT
Output Capacity Details 3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (16) 5-20R
Output Nominal Voltage 100; 120; 127
Overload Protection Two 20A breakers protect 8 outlets each
Customized Load Management Receptacles Each outlet is individually controllable via remote interface
INPUT
PDU Input Voltage 100; 120; 127
Recommended Electrical Service 30A 120V
Maximum Input Amps 30
Maximum Input Amps Details Agency de-rated to 24A continuous
PDU Plug Type NEMA L5-30P
Input Cord Length (ft.) 10
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display Digital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
Front Panel LEDs 16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined)
Switches Toggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined
PHYSICAL
Minimum Required Rack Depth (inches) 17.5
Shipping Dimensions (hwd / in.) 8 x 20.5 x 17
Shipping Weight (lbs.) 17.1
Unit Dimensions (hwd / in.) 3.5 x 17.5 x 12.5
Unit Weight (lbs.) 13.8
Material of Construction Metal
Form Factors Supported 2U rackmount. Includes mounting accessories for 4 post installation, requires optional 2POSTRMKITWM for 2 post rackmount installation)
PDU Form Factor Horizontal (1U, 2U, etc)
ENVIRONMENTAL
Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non-condensing
Operating Elevation (ft.) 0-10,000
COMMUNICATIONS
SNMP Compatibility Yes, pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems. Remote management gives user ability to turn connected loads on or off individually
CERTIFICATIONS
Certifications Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite2.9kW Single-Phase Switched PDU 120V Outlets (16 5-15/20R) L5-30P 10ft Cord 2U Rack-Mount
 
4.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

(1 of 1 customers found this review helpful)

 
4.0

PDUMH30NET - very reliable product

By opsentinf

from Undisclosed

Comments about Tripp Lite 2.9kW Single-Phase Switched PDU 120V Outlets (16 5-15/20R) L5-30P 10ft Cord 2U Rack-Mount:

We have recently been on a search to find a rack mounted PDU that has sufficient C19 outlets at a smaller Rack U size to power our blade chassis.
This Tripplite model has met that need.
Remote management is a requirement for our data center, and this product is easy to configure and to manage. We have been a long standing customer of a competitor to Tripplite, but found that TrippLite had a better option for our needs.

Comment on this reviewHelp Icon


Accessories

ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
SRCABLEDUCT1U
SRCABLEDUCT1U

SmartRack 1U Horizontal Cable Manager - Finger duct with cover

More... Prices
SRCABLERING1U
SRCABLERING1U

SmartRack 1U Horizontal Cable Manager - Flexible ring type

More... Prices
SRCABLERING2U
SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

More... Prices
P007-002
P007-002

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 2-ft.

More... Prices
P007-006
P007-006

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 6-ft.

More... Prices
P007-010
P007-010

Heavy-Duty Computer Power Cord, 15A, 14AWG (NEMA 5-15P to IEC-320-C13), 10-ft.

More... Prices
P010-012
P010-012

Standard Computer Power Cord, 10A, 18AWG (NEMA 5-15P to IEC-320-C13), 12-ft.

More... Prices
P012-006
P012-006

Laptop/Notebook Power Cord, 10A (NEMA 1-15P to IEC-320-C7), 6-ft.

More... Prices
P022-001
P022-001

Standard Power Extension Cord, 10A, 18AWG (NEMA 5-15P to NEMA 5-15R), 1-ft.

More... Prices
P023-001
P023-001

Heavy-Duty Power Extension Server Cord, 15A, 14AWG (NEMA 5-15P to NEMA L5-15R), 1-ft.

More... Prices
P034-010
P034-010

Heavy-Duty Power Cord, 15A, 14AWG (IEC-320-C19 to NEMA 5-15P), 10-ft.

More... Prices
P044-06I
P044-06I

Heavy-Duty Power Adapter Cord, 20A, 12AWG (NEMA-L5-20R to NEMA-5-20P), 6-in.

More... Prices
P049-010
P049-010

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to NEMA 5-20P), 10-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1F
WEXT1F

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2F
WEXT2F

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3F
WEXT3F

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List