Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

11kW 3-Phase Monitored PDU, 220/230V (30 C13 & 6 C19), IEC-309 16A Red, 380/400V Input, 3ft Cord, 0U Vertical

Model Number: PDU3XVN3G16


  • Monitored 11kW 3 Phase 380/400V input, 220/230V output PDU; 178cm 0U vertical rackmount
  • Reports voltage, frequency and load per-phase via built in ethernet interface
  • Visual current meter; Toolless button-mount installation
  • IEC-309 Red 16A (3P+N+E) 380/400V 3 phase input; .9m line cord
  • 30 C13 & 6 C19 single phase 220/230V outlets; Included cord retention brackets
  • Temperature, humidity and contact closure monitoring options
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite 3 phase Monitored PDU / Power Distribution Unit offers real-time remote monitoring of voltage, frequency and load levels via built-in network connection. PowerAlert interface supports custom notification of user-specified remote conditions via email, secure web, SNMP, Telnet or SSH interface. PDU output current consumption in amps is displayed per-phase via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers trip.

Features

  • 11kW 3 phase 380/400V input, 220/230V output Monitored Power Distribution Unit (PDU) with built-in web/network interface
  • Attached IEC-309 Red 16A (3P+N+E) 380/400V 3 phase input plug with .9m cord
  • 0U / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
  • 36 total 220/230V outlets (30 C13, 6 C19) arranged in 3 single-phase output load banks
  • Lighted display with scroll-button reports power consumption in amps for all 3 loading banks, IP-address self-identification and 180 degree display rotation for overhead or raised floor power feeds.
  • Built-in SNMP/Ethernet interface reports voltage, frequency and PDU loading per-phase via network or secure web browser interface with options for user specified alarm and notification thresholds
  • Supports in-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
  • Real-time clock backup maintains the time of day and date even if the PDU is not powered on
  • Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements.
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)

Package Includes

  • Monitored rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332158376
PDU TypeMonitored
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Capacity Details11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 10A max per C13 outlet
Output Receptacles(30) C13; (6) C19
Output Nominal Voltage220 (380V input); 230 (400V input)
Overload Protectionn/a
INPUT
PDU Input Voltage380; 400
Recommended Electrical Service16A 400/230V with IEC309 16A Red (3P+N+E) outlet
Maximum Input Amps16
PDU Plug TypeIEC-309 16/20A RED (3P+N+E)
Input Phase3-Phase
Input Cord Length (ft.)3
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); BANK "L1" is powered by L1-N (outlets 1-12); BANK "L2" is powered by L2-N (outlets 13-24); BANK "L3" is powered by L3-N (outlets 25-36)
Front Panel LCD DisplayDigital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address
Front Panel LEDsSet of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting
SwitchesSELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press)
PHYSICAL
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Material of ConstructionMetal
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.30 x 9.60 x 75.00
Shipping Weight (lbs.)16.30
Unit Dimensions (hwd / in.)70 x 2.19 x 3.58
Unit Weight (lbs.)12.6
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
TAA Compliant OptionTAA Compliant Version Available - Order Tripp Lite PDU3XEVN6G20
CertificationsTested to CE (EN 60950-1), Class A (Emissions), RoHS (Hazardous Substances)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Management Hardware
  Model Number Description
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Power Cords
  Model Number Description
P002-002 | Power Cords P002-002 NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft., Black
P032-007 | Power Cords P032-007 C20 to C13 Power Cable for Computer - Heavy Duty, 15A, 100-250V, 14 AWG, 7 ft., Black
P047-002 | Power Cords P047-002 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 C19 to C14 Power Cord - Heavy Duty, 15A, 100-250V, 14 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 6 ft., Black
P005-010 | Power Cords P005-010 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable - 15A, 100–250V, 14 AWG, 10 ft., Black
P036-002 | Power Cords P036-002 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

Extended Warranties

Part Number Description
WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.