Model Number: PDUMNV20HV

3.2-3.8kW Single-Phase Monitored PDU, 200-240V Outlets (20-C13, 4-C19), C20/L6-20P, 0U Vertical, 70 in., TAA

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/PDUMNV20HV-FRONT-L.jpg

 
  • Monitored 16/20A 200-240V PDU; 0U 70in / 178cm vertical rackmount
  • Reports voltage, frequency and load level via ethernet interface
  • Visual current meter, Toolless button-mount installation
  • C20 inlet, 10ft / 3m L6-20P power cable included
  • 24 outlets (20 C13 & 4 C19) with included cord retention brackets
  • Temperature, humidity and contact-closure monitoring options
  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
$32999

12-120-632

$34499

A3489254

$33399

7934482

$43499

PDUMNV20HV

$34521

10457119

$33399

7934482

$33799

02937160

$36199

1859502

How to Choose a PDU: Monitored PDUs

Overview

Tripp Lite Monitored PDU / Power Distribution Unit offers real-time remote monitoring of voltage, frequency and load levels via built-in network connection. PowerAlert interface supports custom notification of user-specified remote conditions via email, secure web, SNMP, Telnet or SSH interface. PDU output current consumption in amps is displayed via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers trip.

Features

  • 200/208/230/240V Monitored PDU with built-in web/network interface in 0U 70 in. / 178cm rackmount form factor; 20A maximum capacity(agency de-rated to 16A)
  • C20 inlet supports user supplied input cabling; 10ft / 3m L6-20P power cord included
  • 24 outlets(20 C13 & 4 C19)
  • 0U 70in / 178cm vertical rackmount form factor
  • Network interface provides PDU control and data regarding input voltage, frequency and loading information
  • Digital display reports load level information in amps
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login via web browser
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included cord retention brackets
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases

Package Includes

  • Rackmount PDU
  • Plug retention plates
  • Rack mounting brackets
  • Owner's manual
TAA compliant
Cisco compatible
RoHS compliant

Specifications

OVERVIEW
PDU Type Monitored
OUTPUT
Output Capacity Details 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility 50 / 60 Hz
Output Receptacles (20) C13; (4) C19
Output Nominal Voltage 200; 208; 220; 230; 240
Overload Protection n/a
INPUT
PDU Input Voltage 200; 208; 220; 230; 240
Recommended Electrical Service 20A 208/240V; 16A 230V
Maximum Input Amps 20
Input Connection Type C20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported.
PDU Plug Type NEMA L6-20P; IEC-320 C20
Input Cord Length (ft.) 10
Input Phase Single-Phase
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display Digital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
Front Panel LEDs n/a
Switches Press the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
PHYSICAL
Shipping Dimensions (hwd / in.) 72.5 x 4 x 6
Shipping Weight (lbs.) 13.5
Unit Dimensions (hwd / in.) 70 x 2.19 x 2.65
Unit Weight (lbs.) 8.5
Form Factors Supported 0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form Factor Vertical (0U)
ENVIRONMENTAL
Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non-condensing
Operating Elevation (ft.) 0-10,000
COMMUNICATIONS
SNMP Compatibility Pre-installed SNMPWEBCARD provides remote monitoring via web, Telnet, and SNMP management systems
CERTIFICATIONS
Certifications Tested to UL 60950-1 (USA, Canada), CE (International), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

Accessories

ENVIROSENSE
ENVIROSENSE

EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs

More... Prices
SRSWITCH
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE or TLNETEM

More... Prices
P004-002-13LA
P004-002-13LA

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to Left Angle IEC-320-C13), 2-ft.

More... Prices
P004-002-13RA
P004-002-13RA

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to Right Angle IEC-320-C13), 2-ft.

More... Prices
P036-002-20LA
P036-002-20LA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Left Angle IEC-320-C20), 2-ft.

More... Prices
P036-002-20RA
P036-002-20RA

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to Right Angle IEC-320-C20), 2-ft.

More... Prices
P005-12N
P005-12N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 1-ft.

More... Prices
P005-18N
P005-18N

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 18-in.

More... Prices
P005-002
P005-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 2-ft.

More... Prices
P004-002-5
P004-002-5

Standard Computer Power Extension Cords, 10A, 18AWG (IEC-320-C14 to IEC-320-C13), 2-ft. - 5-Pack

More... Prices
P004-004
P004-004

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13), 4-ft.

More... Prices
P004-004-BL
P004-004-BL

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13, Blue Plugs), 4-ft.

More... Prices
P004-004-GN
P004-004-GN

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13, Green Plugs), 4-ft.

More... Prices
P004-004-RD
P004-004-RD

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13, Red Plugs), 4-ft.

More... Prices
P004-004-YW
P004-004-YW

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13, Yellow Plugs), 4-ft.

More... Prices
P004-006
P004-006

Standard Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P004-006-2C13
P004-006-2C13

Y Splitter Computer Power Extension Cord, 10A, 18AWG (IEC-320-C14 to 2x IEC-320-C13), 6-ft.

More... Prices
P005-006
P005-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 6-ft.

More... Prices
P005-006-BL
P005-006-BL

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Blue Plugs), 6-ft.

More... Prices
P005-006-GN
P005-006-GN

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Green Plugs), 6-ft.

More... Prices
P005-006-RD
P005-006-RD

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Red Plugs), 6-ft.

More... Prices
P005-006-YW
P005-006-YW

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13 with Yellow Plugs), 6-ft.

More... Prices
P005-010
P005-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C14 to IEC-320-C13), 10-ft.

More... Prices
P047-002
P047-002

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 2-ft.

More... Prices
P047-004
P047-004

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 4-ft.

More... Prices
P047-006
P047-006

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 6-ft.

More... Prices
P047-010
P047-010

Heavy-Duty Power Extension Cord, 15A, 14AWG (IEC-320-C19 to IEC-320-C14), 10-ft.

More... Prices
P036-002
P036-002

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 2-ft.

More... Prices
P036-006
P036-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P036-006-2C19
P036-006-2C19

Heavy-Duty Power Extension Y Splitter Cord, 20A, 12AWG (2x IEC-320-C19 to IEC-320-C20), 6-ft.

More... Prices
P050-008
P050-008

2-Prong European Power Cord, 16A (IEC-320-C19 to SCHUKO CEE 7/7), 8-ft.

More... Prices
P052-008
P052-008

Standard UK Power Cord, 13A (IEC-320-C19 to BS-1363 UK Plug), 8-ft.

More... Prices
P070-010
P070-010

Heavy-Duty Power Extension Cord, 16A (IEC309 to C19), 10-ft.

More... Prices
P040-006
P040-006

Heavy-Duty Power Extension Cord, 20A, 12AWG (IEC-320-C19 to NEMA L6-20P), 6-ft.

More... Prices
P040-010
P040-010

Heavy-Duty Power Extension Cord for PDU and UPS, 20A, 12AWG (IEC-320-C19 to NEMA L6-20P), 10-ft.

More... Prices
P040-014
P040-014

Heavy-Duty Power Extension Cord for PDU and UPS, 20A, 12AWG (IEC-320-C19 to NEMA L6-20P), 14-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1D
WEXT1D

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2D
WEXT2D

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3D
WEXT3D

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List