300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1
- All-in-one inverter/charger/controller powers equipment on mobile medical carts
- IEC 60601-1 compliance for use inside and outside patient care areas
- Approved to EN60601-1-2:2015 , 4th Ed.
- Works with sealed lead acid (SLA) batteries to fit your power requirements
- Internal ATS powers connected equipment and recharges battery simultaneously
- Free PowerAlert® software protects valuable patient data from loss or corruption
- 2-year limited warranty
HC350SNR
Have a Question?
Features
Typical Applications
- Power a computer, monitor, USB hub, barcode scanner or other equipment on a mobile medical cart used inside or outside patient care areas
Package Includes
- HC350SNR 300W Power Inverter/Charger for Mobile Medical Equipment, 120V
Specifications
OVERVIEW
UPC Code | 037332140203 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Connection Type | C14 |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12 |
Input Cord Length (ft.) | 0.5 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | Yes |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (1) C13 |
Continuous Output Capacity (Watts) | 300 |
Peak Output Capacity (Watts) | 350 |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime | Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load |
Expandable Battery Runtime | Yes |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 12 |
Battery Charge | Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately) |
Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately) |
Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Material of Construction | Steel |
Unit Dimensions (hwd / in.) | 11.5 x 6 x 3.5 |
Unit Weight (lbs.) | 14 |
COMMUNICATIONS
Network Monitoring Port | USB |
Communications Interface | USB |
STANDARDS & COMPLIANCE
Certifications | Tested, certified and compliant to IEC60601-1, CAN/CSA-C22.2 No. 601.1-M90 and UL 1778 by TUV |
UPS Certifications | UPS Certifications Tested to IEC60601-1 (medical grade) |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
HCBATTERYCABLE | Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m) |
![]() |
HCFLUSHRUI | Remote Control Module for Healthcare Products - for Medical Power Modules/Inverters/Chargers |
![]() |
HCTHERMISTOR | Medical-Grade Temperature Sensor for Tripp Lite Healthcare Power Modules, 2 ft. (0.61 m) |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
Power Inverter Accessories
Model Number | Description | |
---|---|---|
![]() |
BP12V36 | 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit |
![]() |
BP12V54 | 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit |
![]() |
BP12V82 | 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U022-006 | USB 2.0 A/B Cable (M/M), 6 ft. (1.83 m) |
Network Cables & Adapters
Model Number | Description | |
---|---|---|
![]() |
N002-005-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N002-005-GY | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 5 ft. (1.52 m) |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.