Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems

Model Number: 4POSTRAILKIT


  • Supports UPS systems in 4-post rackmount applications
  • Adjustable to any setting between 20.5 and 36 inches
  • Temporary placement pegs simplifies single-person installation
  • Square hole rack attachment hardware included
  • Supports UPS chassis up to 250 lbs.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 4POSTRAILKIT adjustable rackmount shelf system supports heavy UPS systems in 4 post rackmount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rackmount UPS systems. Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches. Includes mounting hardware compatible with square-hole racks. Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed. Also compatible with other heavy pieces of networking or power protection equipment with 17.5 inch wide rectangular chassis. Supports up to 250 lbs.

Features

  • Tripp Lite's 4POSTRAILKIT adjustable rackmount shelf system supports heavy UPS systems in 4 post rackmount applications
  • Includes one pair of expandable "L bracket" mounting rails to offer front to rear support rackmount UPS systems
  • Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches
  • Includes mounting hardware compatible with square-hole racks
  • Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed
  • Also compatible with other heavy pieces of networking or power protection equipment with 17.5 inch wide rectangular chassis
  • Supports up to 250 lbs.

Package Includes

  • Pair of expandable L brackets
  • Attachment hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148865
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 22.40 x 4.90
Shipping Weight (lbs.)6.60
Weight Capacity - Stationary (lbs.)250
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
4POSTRAILKIT

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.