Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

40-Pin Male IDE to 2.5 in., 3.5 in. and 5.25 in. SATA Adapter


Connects a SATA solid state drive (SSD) or hard disk drive (HDD) to your computer’s existing IDE/ATA motherboard. Recommended for extra storage, quick disk formatting and fast data transfer.
  • Recommended for backing up, retrieving and storing large data files
  • Accepts 2.5 in., 3.5 in. and 5.25 in. SATA III, II and I SSDs and HDDs
  • Supports data transfer rates up to 6 Gbps
  • Plug-and-play—no software, drivers or external power supply needed
  • Compatible with Blu-ray™, DVD and CD-ROM drives
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P937-000

Have a Question?
Contact Us

Overview

The P937-000 40-Pin Male IDE to SATA Adapter connects a 2.5-, 3.5- or 5.25-inch SATA SSD or HDD to your computer’s older IDE/ATA motherboard. This lets you back up important data, retrieve data from an old internal hard drive, or store information on a drive you can take with you to another computer. By connecting your SATA III, SATA II or SATA I drive to an existing motherboard that does not support SATA, the P937-000 saves you the time, effort and expense of upgrading to a new motherboard.

The P937-000 also works with optical disk drives (ODD), including Blu-ray, DVD and CD-ROM drives. It supports data transfer rates up to 6 Gbps, and is compatible with Ultra ATA 133 specifications. Its plug-and-play design requires no software, drivers or external power supply.

Features

Connects a SATA Drive to Your Computer’s IDE/ATA Motherboard
  • Recommended for backing up, retrieving and storing large data files
  • Saves you time, effort and expense of upgrading to a new motherboard that supports SATA
  • Accepts 2.5 in., 3.5 in. and 5.25 in. SATA III, II and I SSDs and HDDs
  • Also ODD-compatible, including Blu-ray, DVD and CD-ROM drives
  • Supports data transfer rates up to 6 Gbps
  • Compatible with Ultra ATA 133 specifications
  • Plug-and-play—no software, drivers or external power supply needed

System Requirements

  • Computer with available IDE connection
  • SATA SSD or HDD or Blu-ray, DVD or CD-ROM drive
  • 40-Pin IDE drive cable

Package Includes

  • P937-000 40-Pin Male IDE to 2.5 in., 3.5 in. or 5.25 in. SATA Adapter
  • 4-Pin Molex power cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199737
TechnologySATA/eSATA
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.18 x 5.94 x 5.12
Shipping Weight (lbs.)0.03
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

support icon

Do you own a
P937-000

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.